(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Helical Gear m2 S45C Type

Helical Gear m2 S45C Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,653₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Helical gear with induction hardening performed on teeth part. As helix angle is 45°, can be used for both helical gear (parallel axis) and screw gear (cross axis).

Part Number
H2S13L-B
H2S13R-B
H2S26L-B
H2S26R-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(Teeth)
Twisting Direction Shaft Bore Dia., Shaft Dia.

₹ 1,709.51

1 Piece(s) 7 Day(s) or more 1013Left12

₹ 1,653.25

1 Piece(s) 5 Day(s) or more 1013Right12

₹ 3,368.62

1 Piece(s) 7 Day(s) or more 1026Left16

₹ 3,217.25

1 Piece(s) 7 Day(s) or more 1026Right16

Loading...

  1. 1

Basic Information

Module 2 Material(mm) Steel Heat Treatment(φ) High frequency
Ground Tooth No Surface Treatment No Shaft Bore Config. Round hole
Tooth Width(mm) 20 Pilot Hole Product, Completed Product Pilot Hole Product