(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Indexing Plunger PXZ (Part Number)

Indexing Plunger PXZ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,352₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- All main body threads can be embedded in equipment; only the knob is exposed.
- Attractive look.
- Hardened (steel) or nickel-plated (stainless steel).
- Superior abrasion resistance.
- New standardization for PXZS-Z and PXZS-SK with stainless steel knob.
- Use a locking service for fixing indexing plungers.

 
Part Number
PXZ-8-GK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

₹ 1,823.35

1 Piece(s) 8 Day(s) or more 1688Steel54SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

Loading...

  1. 1

Basic Information

Type Compact / Standard / Without Knob Locking Mechanism No Mounting Method Screw-In
Overall Length Standard

Please check the type/dimensions/specifications of the part PXZ-8-GK in the Indexing Plunger PXZ series.

Product variants

Part Number
PXZ-10-GK
PXZ-5-A
PXZ-5-AK
PXZS-10-A
PXZS-10-AK
PXZS-10-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

₹ 2,815.67

1 Piece(s) 8 Day(s) or more 201010Steel65SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

₹ 1,351.56

1 Piece(s) 8 Day(s) or more 1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingNo-

₹ 1,419.84

1 Piece(s) 8 Day(s) or more 1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingPresence-

₹ 4,113.27

1 Piece(s) 8 Day(s) or more 201010Stainless Steel80Stainless SteelNot CompliantNickel PlatingNoPresenceNoNoPlastic

₹ 4,706.49

1 Piece(s) 8 Day(s) or more 201010Stainless Steel80Stainless SteelNot CompliantNickel PlatingNoPresenceNoPresencePlastic

₹ 4,215.47

1 Piece(s) 8 Day(s) or more 201010Stainless Steel65Stainless SteelNot CompliantNickel PlatingNoNoNoNo-
X
whatsapp-qr whatsapp-icon