(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Index Plunger PMX (Part Number)

Index Plunger PMX
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      970₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple structure index plunger.
[Features]
· Superior cost performance.
· For all pin diameters, coarse thread and fine thread are standardized.
· Can select main body material quality and whether or not to include a lock nut using the product code.
[Applications]
· For positioning workpieces.
· For attaching and detaching workpieces.

With Knob, No Lock Nut

 

With Knob, With Lock Nut

 

No Knob, No Lock Nut

 

With Knob, With Lock Nut

Simple Structure

Indexing Plunger PMX: related image

PMX-A dimensional outline drawing

Indexing Plunger PMX: related image

PMX-AK dimensional outline drawing

Materials / Finish

 PMX-APMX-AK
KnobNylon 6 (matte black)Nylon 6 (matte black)
Main bodySUM22L
Trivalent chromate treated
SUM22L
Trivalent chromate treated
PinSUS303SUS303
SpringSUS301SUS301
Lock nut S45C
Trivalent chromate treated

Strength

Part NumberAllowable Tightening
Torque (N·m)
PMX-3-M62
PMX-3-M6-0.753
PMX-4-M62
PMX-4-M8-18
PMX-5-M87
PMX-5-M8-17
PMX-5-M10-122
PMX-6-M1015
PMX-6-M12-1.538
PMX-8-M1220
PMX-8-M12-1.520
PMX-8-M16-1.580
PMX-10-M16-1.580

Because of the risk of damaging the thread, ensure that the lock nut tightening torque does not exceed the values in the table above.

Related Products

Indexing Plunger PXY

Similar product to indexing plungers made by Nabeya Bi-Tech.

Indexing plunger PXZ

Similar product to indexing plungers made by Nabeya Bi-Tech.

Indexing plunger PPLX

Similar product to indexing plungers made by Nabeya Bi-Tech.

Part Number
PMXS-4-M6-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Operation Knob Main Body Surface Treatment Lock Nut Ring Knob Material

₹ 1,367.69

1 Piece(s) 8 Day(s) or more 644Stainless Steel30.5PresenceNoNoNoNylon 6 (Mat Black)

Loading...

  1. 1
 

Basic Information

Type Compact / Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Standard Pin Material Stainless Steel All Stainless Not Compliant
Surface Treatment of Pin No Tip Heat Treatment No

Please check the type/dimensions/specifications of the part PMXS-4-M6-A in the Index Plunger PMX series.

Product variants

Part Number
PMX-5-M8-A
PMX-5-M8-AK
PMX-5-M8-R
PMXS-4-M6-AK
PMXS-4-M6-R
PMXS-4-M6-RK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Operation Knob Main Body Surface Treatment Lock Nut Ring Knob Material

₹ 1,025.38

1 Piece(s) 5 Day(s) or more 855Steel40PresenceTrivalent chromate processingNoNoNylon 6 (Mat Black)

₹ 1,265.00

1 Piece(s) Same day

Stock

855Steel40PresenceTrivalent chromate processingPresenceNoNylon 6 (Mat Black)

₹ 1,056.18

1 Piece(s) 8 Day(s) or more 855Steel45NoTrivalent chromate processingNoPresence-

₹ 1,453.42

1 Piece(s) 5 Day(s) or more 644Stainless Steel30.5PresenceNoPresenceNoNylon 6 (Mat Black)

₹ 1,367.69

1 Piece(s) 8 Day(s) or more 644Stainless Steel34.5NoNoNoPresence-

₹ 1,420.31

1 Piece(s) 8 Day(s) or more 644Stainless Steel34.5NoNoPresencePresence-