(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Simple structure index plunger.
[Features]
· Superior cost performance.
· For all pin diameters, coarse thread and fine thread are standardized.
· Can select main body material quality and whether or not to include a lock nut using the product code.
[Applications]
· For positioning workpieces.
· For attaching and detaching workpieces.
PMX-A dimensional outline drawing
PMX-AK dimensional outline drawing
PMX-A | PMX-AK | |
---|---|---|
Knob | Nylon 6 (matte black) | Nylon 6 (matte black) |
Main body | SUM22L Trivalent chromate treated | SUM22L Trivalent chromate treated |
Pin | SUS303 | SUS303 |
Spring | SUS301 | SUS301 |
Lock nut | S45C Trivalent chromate treated |
Part Number | Allowable Tightening Torque (N·m) |
---|---|
PMX-3-M6 | 2 |
PMX-3-M6-0.75 | 3 |
PMX-4-M6 | 2 |
PMX-4-M8-1 | 8 |
PMX-5-M8 | 7 |
PMX-5-M8-1 | 7 |
PMX-5-M10-1 | 22 |
PMX-6-M10 | 15 |
PMX-6-M12-1.5 | 38 |
PMX-8-M12 | 20 |
PMX-8-M12-1.5 | 20 |
PMX-8-M16-1.5 | 80 |
PMX-10-M16-1.5 | 80 |
Because of the risk of damaging the thread, ensure that the lock nut tightening torque does not exceed the values in the table above.
Part Number |
---|
PMXS-5-M8-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Operation Knob | Main Body Surface Treatment | Lock Nut | Ring | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,527.27 | 1 Piece(s) | 8 Day(s) or more | 8 | 5 | 5 | Stainless Steel | 40 | Presence | No | No | No | Nylon 6 (Mat Black) |
Loading...
Type | Compact / Standard | Locking Mechanism | No | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | Pin Material | Stainless Steel | All Stainless | Not Compliant |
Surface Treatment of Pin | No | Tip Heat Treatment | No |
Please check the type/dimensions/specifications of the part PMXS-5-M8-A in the Index Plunger PMX series.
Part Number |
---|
PMX-5-M8-A |
PMX-5-M8-AK |
PMX-5-M8-R |
PMXS-5-M8-AK |
PMXS-5-M8-R |
PMXS-6-M10-AK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Operation Knob | Main Body Surface Treatment | Lock Nut | Ring | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,025.38 | 1 Piece(s) | 5 Day(s) or more | 8 | 5 | 5 | Steel | 40 | Presence | Trivalent chromate processing | No | No | Nylon 6 (Mat Black) | ||
₹ 1,265.00 | 1 Piece(s) |
Same day
Stock | 8 | 5 | 5 | Steel | 40 | Presence | Trivalent chromate processing | Presence | No | Nylon 6 (Mat Black) | ||
₹ 1,056.18 | 1 Piece(s) | 8 Day(s) or more | 8 | 5 | 5 | Steel | 45 | No | Trivalent chromate processing | No | Presence | - | ||
₹ 2,106.00 | 1 Piece(s) |
Same day
Stock | 8 | 5 | 5 | Stainless Steel | 40 | Presence | No | Presence | No | Nylon 6 (Mat Black) | ||
₹ 1,453.60 | 1 Piece(s) | 5 Day(s) or more | 8 | 5 | 5 | Stainless Steel | 45 | No | No | No | Presence | - | ||
₹ 1,827.58 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 6 | Stainless Steel | 49 | Presence | No | Yes | None | Nylon 6 (matte black) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy