(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Indexing Plunger PLY (Part Number)

Indexing Plunger PLY
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,176₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Two types of standardized stroke for each pin diameter. Pull the knob and rotate 90° to lock with the pin retracted. To unlock, pull the knob slightly and rotate 90°. Returns to its original position via internal spring action.

Drawing

PLY-A, PLY-A-RD

PLY-AK, PLY-AK-RD

Dimensional drawing of PLY-A, PLY-A-RD (Pin, M, SW)
Dimensional drawing of PLY-AK, PLY-AK-RD (Main body, knob, lock nut, SW1)

Product Specifications

External appearance of Indexing Plunger

Material/finish

Product codePLY-APLY-AKPLY-A-RDPLY-AK-RD
KnobNylon 6 (frosted black)Nylon 6 (frosted black)Nylon 6 (Matte red)Nylon 6 (Matte red)
Main bodySUM22L black oxide coating (black)SUM22L black oxide coating (black)SUM22L black oxide coating (black)SUM22L black oxide coating (black)
PinS45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)
SpringSWPBSWPBSWPBSWPB
Lock nutS45C black oxide coating (black)S45C black oxide coating (black)

Standard table

PLY-A: No lock nut, PLY-AK: Lock nut included

Units: mm
Part numberBsM
(Fine)
DD1LL1L2Lbswsw1Load (N)
min./max.
Shear load of
the pin (N)
Compatible collarWeight (g)
PLY-4-4-A44M8 × 11611.539165104.5/121,120PXCS-8-10-**12
PLY-4-6-A46M8 × 11611.541165104/12.51,120PXCS-8-10-**13
PLY-5-5-A55M10 × 11913.845186125/151,750PXCS-10-12-**21
PLY-5-8-A58M10 × 11913.848186125/181,750PXCS-10-12-**22
PLY-6-6-A66M12 × 1.52316.254226146.5/192,530PXCS-12-14-**35
PLY-6-9-A69M12 × 1.52316.257226146/252,530PXCS-12-14-**36
PLY-8-8-A88M16 × 1.52819.666268178.5/264,500PXCS-16-17-**71
PLY-8-12-A812M16 × 1.52819.670268178.5/284,500PXCS-16-17-**73
PLY-10-12-A1012M16 × 1.52819.670268179.5/387,030PXCS-16-17-**74
PLY-12-15-A1215M20 × 1.53325.486.533102211.5/4010,100PXCS-20-22-**135
PLY-4-4-AK44M8 × 11611.539165410134.5/121,120PXCS-8-10-**17
PLY-4-6-AK46M8 × 11611.541165410134/12.51,120PXCS-8-10-**18
PLY-5-5-AK55M10 × 11913.845186512175/151,750PXCS-10-12-**28
PLY-5-8-AK58M10 × 11913.848186512175/181,750PXCS-10-12-**29
PLY-6-6-AK66M12 × 1.52316.254226614186.5/192,530PXCS-12-14-**45
PLY-6-9-AK69M12 × 1.52316.257226614186/252,530PXCS-12-14-**46
PLY-8-8-AK88M16 × 1.52819.666268817248.5/264,500PXCS-16-17-**91
PLY-8-12-AK812M16 × 1.52819.670268817248.5/284,500PXCS-16-17-**93
PLY-10-12-AK1012M16 × 1.52819.670268817249.5/387,030PXCS-16-17-**94
PLY-12-15-AK1215M20 × 1.53325.486.5331010223011.5/4010,100PXCS-20-22-**170

PLY-A-RD: No lock nut, PLY-AK-RD: Lock nut included

Units: mm
Part numberBsM
(Fine)
DD1LL1L2Lbswsw1Load (N)
 min./max.
Shear load of
the pin (N)
Compatible collarWeight (g)
PLY-4-4-A-RD44M8 × 11611.539165104.5/121,120PXCS-8-10-**12
PLY-4-6-A-RD46M8 × 11611.541165104/12.51,120PXCS-8-10-**13
PLY-5-5-A-RD55M10 × 11913.845186125/151,750PXCS-10-12-**21
PLY-5-8-A-RD58M10 × 11913.848186125/181,750PXCS-10-12-**22
PLY-6-6-A-RD66M12 × 1.52316.254226146.5/192,530PXCS-12-14-**35
PLY-6-9-A-RD69M12 × 1.52316.257226146/252,530PXCS-12-14-**36
PLY-8-8-A-RD88M16 × 1.52819.666268178.5/264,500PXCS-16-17-**71
PLY-8-12-A-RD812M16 × 1.52819.670268178.5/284,500PXCS-16-17-**73
PLY-10-12-A-RD1012M16 × 1.52819.670268179.5/387,030PXCS-16-17-**74
PLY-12-15-A-RD1215M20 × 1.53325.486.533102211.5/4010,100PXCS-20-22-**135
PLY-4-4-AK-RD44M8 × 11611.539165410134.5/121,120PXCS-8-10-**17
PLY-4-6-AK-RD46M8 × 11611.541165410134/12.51,120PXCS-8-10-**18
PLY-5-5-AK-RD55M10 × 11913.845186512175/151,750PXCS-10-12-**28
PLY-5-8-AK-RD58M10 × 11913.848186512175/181,750PXCS-10-12-**29
PLY-6-6-AK-RD66M12 × 1.52316.254226614186.5/192,530PXCS-12-14-**45
PLY-6-9-AK-RD69M12 × 1.52316.257226614186/252,530PXCS-12-14-**46
PLY-8-8-AK-RD88M16 × 1.52819.666268817248.5/264,500PXCS-16-17-**91
PLY-8-12-AK-RD812M16 × 1.52819.670268817248.5/284,500PXCS-16-17-**93
PLY-10-12-AK-RD1012M16 × 1.52819.670268817249.5/387,030PXCS-16-17-**94
PLY-12-15-AK-RD1215M20 × 1.53325.486.5331010223011.5/4010,100PXCS-20-22-**170

Selection support information

Order example

Indexing Plunger PLY Selection Support Information

(1) Product code (2) B (3) s

Depending on the product code, you can select with or without a lock nut and the color of the knob.

Product codeLock nutKnob color
PLY-ANoneMatte black
PLY-AKAvailableMatte black
PLY-A-RDNoneMatt Red
PLY-AK-RDAvailableMatt Red
Part Number
PLY-12X15-AK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material Surface Treatment of Pin Tip Heat Treatment Main Body Surface Treatment Lock Nut

₹ 3,041.82

1 Piece(s) 5 Day(s) or more 201215[Steel] Steel82[Steel] SteelNoHardeningBlack Oxide CoatingPresence

Loading...

  1. 1
 

Basic Information

Type Compact / Standard Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Operation Knob Presence
Knob Material Nylon 6 (Mat Black)

Please check the type/dimensions/specifications of the part PLY-12X15-AK in the Indexing Plunger PLY series.

Product variants

Part Number
PLY-10X12-A
PLY-10X12-AK
PLY-12X15-A
PLY-4X4-A
PLY-4X4-AK
PLY-4X6-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material Surface Treatment of Pin Tip Heat Treatment Main Body Surface Treatment Lock Nut

₹ 2,059.85

1 Piece(s) 8 Day(s) or more 161012[Steel] Steel70[Steel] SteelNoHardeningBlack Oxide CoatingNo

₹ 2,218.80

1 Piece(s) 5 Day(s) or more 161012[Steel] Steel70[Steel] SteelNoHardeningBlack Oxide CoatingPresence

₹ 2,780.78

1 Piece(s) 8 Day(s) or more 201215[Steel] Steel82[Steel] SteelNoHardeningBlack Oxide CoatingNo

₹ 1,255.55

1 Piece(s) 8 Day(s) or more 844[Steel] Steel39[Steel] SteelNoHardeningBlack Oxide CoatingNo

₹ 1,309.67

1 Piece(s) 8 Day(s) or more 844[Steel] Steel39[Steel] SteelNoHardeningBlack Oxide CoatingPresence

₹ 1,360.40

1 Piece(s) 8 Day(s) or more 846[Steel] Steel41[Steel] SteelNoHardeningBlack Oxide CoatingNo