(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Indexing Plunger PLX (Part Number)

Indexing Plunger PLX
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,082₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Two types of standardized stroke for each pin diameter. For indexing or positioning.

[Features]
- Two types of standardized stroke for each pin diameter (except for ⌀10 and ⌀12).
- For indexing or positioning.
- Pin is hardened (steel) or nickel-plated (stainless steel). Excellent abrasion resistance.
- If the threaded part is too long for the mounting surface, use the PXC indexing plunger collar instead.

Drawing

PLX-A/PLX-A-RD

PLX-AK/PLX-AK-RD

Dimensional drawing of PLX-A, PLX-A-RD
Dimensional drawing of PLX-AK, PLX-AK-RD

No Knob, No Lock Nut

Without knob / with lock nut

No Knob, No Lock Nut
Without knob / with lock nut

Product Specifications

Material/finish

Product codePLX-APLX-AKPLX-A-RDPLX-AK-RD
KnobNylon 6 (frosted black)Nylon 6 (frosted black)Nylon 6 (Matte red)Nylon 6 (Matte red)
Main bodySUM22L
Black oxide coating
SUM22L
Black oxide coating
SUM22L
Black oxide coating
SUM22L
Black oxide coating
PinS45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)
SpringSUS301SUS301SUS301SUS301
Lock nutS45C
Black oxide coating
S45C
Black oxide coating

Standard table

PLX-A: No lock nut, PLX-AK: Lock nut included

Units: mm
Part numberBsM
(Fine)
DD1LL1L2Lbswsw1Load (N)
min./max.
Shear load of
the pin (N)
Compatible collarWeight
(g)
PLX-4-4-A44M8 × 11611.539165104.5 / 121,120 PXCS-8 - 10-**11
PLX-4-6-A46M8 × 11611.541165104 / 12.51,120 PXCS-8 - 10-**11
PLX-5-5-A55M10 × 11913.845186125 / 151,750 PXCS-10 - 12-**20
PLX-5-8-A58M10 × 11913.848186125 / 181,750 PXCS-10 - 12-**20
PLX-6-6-A66M12 × 1.52316.254226146.5 / 192,530 PXCS-12 - 14-**32
PLX-6-9-A69M12 × 1.52316.257226146 / 252,530 PXCS-12 - 14-**33
PLX-8-8-A88M16 × 1.52819.666268178.5 / 264,500 PXCS-16 - 17-**67
PLX-8-12-A812M16 × 1.52819.670268178.5 / 284,500 PXCS-16 - 17-**68
PLX-10-12-A1012M16 × 1.52819.670268179.5 / 387,030 PXCS-16 - 17-**69
PLX-12-15-A1215M20 × 1.53325.486.533102211.5 / 4010,100 PXCS-20 - 22-**130
PLX-4-4-AK44M8 × 11611.539165410134.5 / 121,120 PXCS-8 - 10-**16
PLX-4-6-AK46M8 × 11611.541165410134 / 12.51,120 PXCS-8 - 10-**16
PLX-5-5-AK55M10 × 11913.845186512175 / 151,750 PXCS-10 - 12-**27
PLX-5-8-AK58M10 × 11913.848186512175 / 181,750 PXCS-10 - 12-**27
PLX-6-6-AK66M12 × 1.52316.254226614186.5 / 192,530 PXCS-12 - 14-**42
PLX-6-9-AK69M12 × 1.52316.257226614186 / 252,530 PXCS-12 - 14-**43
PLX-8-8-AK88M16 × 1.52819.666268817248.5 / 264,500 PXCS-16 - 17-**87
PLX-8-12-AK812M16 × 1.52819.670268817248.5 / 284,500 PXCS-16 - 17-**88
PLX-10-12-AK1012M16 × 1.52819.670268817249.5 / 387,030 PXCS-16 - 17-**89
PLX-12-15-AK1215M20 × 1.53325.486.5331010223011.5 / 4010,100 PXCS-20 - 22-**165

PLX-A-RD: No lock nut, PLX-AK-RD: Lock nut included

Units: mm
Part numberBsM
(Fine)
DD1LL1L2Lbswsw1Load (N)
min./max.
Shear load of
the pin (N)
Compatible collarWeight
(g)
PLX-4-4-A-RD44M8 × 11611.539165104.5 / 121,120 PXCS-8 - 10-**11
PLX-4-6-A-RD46M8 × 11611.541165104 / 12.51,120 PXCS-8 - 10-**11
PLX-5-5-A-RD55M10 × 11913.845186125 / 151,750 PXCS-10 - 12-**20
PLX-5-8-A-RD58M10 × 11913.848186125 / 181,750 PXCS-10 - 12-**20
PLX-6-6-A-RD66M12 × 1.52316.254226146.5 / 192,530 PXCS-12 - 14-**32
PLX-6-9-A-RD69M12 × 1.52316.257226146 / 252,530 PXCS-12 - 14-**33
PLX-8-8-A-RD88M16 × 1.52819.666268178.5 / 264,500 PXCS-16 - 17-**67
PLX-8-12-A-RD812M16 × 1.52819.670268178.5 / 284,500 PXCS-16 - 17-**68
PLX-10-12-A-RD1012M16 × 1.52819.670268179.5 / 387,030 PXCS-16 - 17-**69
PLX-12-15-A-RD1215M20 × 1.53325.486.533102211.5 / 4010,100 PXCS-20 - 22-**130
PLX-4-4-AK-RD44M8 × 11611.539165410134.5 / 121,120 PXCS-8 - 10-**16
PLX-4-6-AK-RD46M8 × 11611.541165410134 / 12.51,120 PXCS-8 - 10-**16
PLX-5-5-AK-RD55M10 × 11913.845186512175 / 151,750 PXCS-10 - 12-**27
PLX-5-8-AK-RD58M10 × 11913.848186512175 / 181,750 PXCS-10 - 12-**27
PLX-6-6-AK-RD66M12 × 1.52316.254226614186.5 / 192,530 PXCS-12 - 14-**42
PLX-6-9-AK-RD69M12 × 1.52316.257226614186 / 252,530 PXCS-12 - 14-**43
PLX-8-8-AK-RD88M16 × 1.52819.666268817248.5 / 264,500 PXCS-16 - 17-**87
PLX-8-12-AK-RD812M16 × 1.52819.670268817248.5 / 284,500 PXCS-16 - 17-**88
PLX-10-12-AK-RD1012M16 × 1.52819.670268817249.5 / 387,030 PXCS-16 - 17-**89
PLX-12-15-AK-RD1215M20 × 1.53325.486.5331010223011.5 / 4010,100 PXCS-20 - 22-**165

Selection support information

Depending on the product code, you can select the color of the part and with or without the lock nut.

Product codeLock nutKnob color
PLX-ANone^*1Matte black
PLX-AKAvailableMatte black
PLX-A-RDNone^*1Matt Red
PLX-AK-RDAvailableMatt Red

* 1: Please use the anti-loosening service.

Order example

Indexing Plunger PLX, order example

(1) Product code (2) B (3) s

Part Number
PLX-4X4-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

₹ 1,118.55

1 Piece(s) 8 Day(s) or more Compact / Standard844[Steel] Steel39[Steel] SteelNoHardeningPresenceBlack Oxide CoatingNoNylon 6 (Mat Black)

Loading...

  1. 1
 

Basic Information

Locking Mechanism No Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant

Please check the type/dimensions/specifications of the part PLX-4X4-A in the Indexing Plunger PLX series.

Product variants

Part Number
PLX-10X12-GK
PLX-12X15-A
PLX-12X15-AK
PLX-4X4-AK
PLX-4X4-G
PLX-4X4-GK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

₹ 2,054.85

1 Piece(s) 8 Day(s) or more Without Knob / Compact / Standard161012[Steel] Steel58.5[Steel] SteelNoHardeningNoBlack Oxide CoatingPresence-

₹ 2,182.85

1 Piece(s) 5 Day(s) or more Compact / Standard201215[Steel] Steel82[Steel] SteelNoHardeningPresenceBlack Oxide CoatingNoNylon 6 (Mat Black)

₹ 2,376.93

1 Piece(s) 8 Day(s) or more Compact / Standard201215[Steel] Steel82[Steel] SteelNoHardeningPresenceBlack Oxide CoatingPresenceNylon 6 (Mat Black)

₹ 1,206.15

1 Piece(s) 5 Day(s) or more Compact / Standard844[Steel] Steel39[Steel] SteelNoHardeningPresenceBlack Oxide CoatingPresenceNylon 6 (Mat Black)

₹ 1,276.20

1 Piece(s) 8 Day(s) or more Without Knob / Compact / Standard844[Steel] Steel32[Steel] SteelNoHardeningNoBlack Oxide CoatingNo-

₹ 1,330.35

1 Piece(s) 8 Day(s) or more Without Knob / Compact / Standard844[Steel] Steel32[Steel] SteelNoHardeningNoBlack Oxide CoatingPresence-