(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
You can set the desired screw length.
Please refer to screw cutting service for details.
Part Number |
---|
KP-30 |
KP-30A |
KP-50 |
KP-65 |
KP-65B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Length (mm) | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 268.51 | 1 Piece(s) | 5 Day(s) or more | 10 | M8 | 30 | 30 | 10 | ||
₹ 266.62 | 1 Piece(s) | 5 Day(s) or more | 10 | M6 | 30 | 30 | 10 | ||
₹ 356.69 | 1 Piece(s) | 5 Day(s) or more | 10 | M10 | 40 | 50 | 16 | ||
₹ 441.07 | 1 Piece(s) | 5 Day(s) or more | 10 | M10 | 50 | 65 | 18 | ||
₹ 490.64 | 1 Piece(s) | 8 Day(s) or more | 10 | M12 | 50 | 65 | 18 |
Loading...
Mounting Section Type | Male thread | Main Body, Type | Round shape | Knob Material | Nylon 6 |
---|---|---|---|---|---|
Round Shape, Type | Chrysanthemum Knob | Mounting Section Material | SS400 | Threaded End Machining | No |
Additional Function | No | Knob Finishing | No | Mounting Section Finish | Trivalent Chromate |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy