(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Made of phenol resin with excellent durability
Part Number |
---|
KMF-17XM5 |
KMF-21XM6 |
KMF-25XM6 |
KMF-33XM8 |
KMM-17XM5 |
KMM-21XM6 |
KMM-25XM6 |
KMM-33XM8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Tapped, Round Hole Machining | Mounting Section Finish | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 290.82 | 1 Piece(s) | 5 Day(s) or more | 10 | M5 | Female Thread | 7 | Brass | - | Blind Hole | No | 17 | 14 | ||
₹ 303.64 | 1 Piece(s) | 5 Day(s) or more | 10 | M6 | Female Thread | 11 | Brass | - | Blind Hole | No | 21 | 17 | ||
₹ 306.13 | 1 Piece(s) | 5 Day(s) or more | 10 | M6 | Female Thread | 11 | Brass | - | Blind Hole | No | 25 | 21 | ||
₹ 390.27 | 1 Piece(s) | 5 Day(s) or more | 10 | M8 | Female Thread | 12 | Brass | - | Blind Hole | No | 33 | 29 | ||
₹ 303.25 | 1 Piece(s) | 5 Day(s) or more | 10 | M5 | Male thread | 9 | [Steel] SUM22L | No | - | Trivalent Chromate | 17 | 14 | ||
₹ 324.87 | 1 Piece(s) | 5 Day(s) or more | 10 | M6 | Male thread | 10 | [Steel] SUM22L | No | - | Trivalent Chromate | 21 | 17 | ||
₹ 326.00 | 1 Piece(s) | 5 Day(s) or more | 10 | M6 | Male thread | 10 | [Steel] SUM22L | No | - | Trivalent Chromate | 25 | 21 | ||
₹ 415.67 | 1 Piece(s) | 5 Day(s) or more | 10 | M8 | Male thread | 14 | [Steel] SUM22L | No | - | Trivalent Chromate | 33 | 29 |
Loading...
Main Body, Type | Round shape | Knob Material | Phenol Resin | Round Shape, Type | Mushroom Shaped Plastic Knobs |
---|---|---|---|---|---|
Additional Function | No | Knob Finishing | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy