(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Seven Lobed Knob_KSQ

Quick Seven Lobed Knob_KSQ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,425₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Even long screws can be tightened quickly.

Part Number
KSQ-40XM8
KSQ-50XM10
KSQ-63XM12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Length
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

₹ 1,424.82

1 Piece(s) 5 Day(s) or more 10M8264026

₹ 1,823.09

1 Piece(s) 5 Day(s) or more 10M10345034

₹ 2,624.49

1 Piece(s) 5 Day(s) or more 10M12426342
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Length
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Polygon Knob Material Nylon 6
Mounting Section Material SUM22L Polygonal Shape, Type Heptagon Additional Function Quick Clamp
Tapped, Round Hole Machining Through Hole Knob Finishing No Mounting Section Finish Trivalent Chromate
X
whatsapp-qr whatsapp-icon
Close

Comparison list