(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Helical Gear m3 S45C Type

Helical Gear m3 S45C Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,445₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Helical gear with induction hardening performed on teeth part. As helix angle is 45°, can be used for both helical gear (parallel axis) and screw gear (cross axis).

Part Number
H3S13R-B
H3S26L-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(Teeth)
Twisting Direction Shaft Bore Dia., Shaft Dia.

₹ 2,444.78

1 Piece(s) 7 Day(s) or more 1013Right16

₹ 6,914.67

1 Piece(s) 7 Day(s) or more 1026Left22

Loading...

  1. 1

Basic Information

Module 3 Material(mm) Steel Heat Treatment(φ) High frequency
Ground Tooth No Surface Treatment No Shaft Bore Config. Round hole
Tooth Width(mm) 25 Pilot Hole Product, Completed Product Pilot Hole Product