(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Helical Gear m1.5 POM White (Polyacetal) Type

Helical Gear m1.5 POM White (Polyacetal) Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

Polyacetal helical gear with lower water absorption than nylon gear, and excellent dimensional stability. As helix angle is 45°, can be used for both helical gear (parallel axis) and screw gear (crossed axis). Directly mountable tapped in 2 points, machined product also available.

Part Number
H1.5D13R-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 950.22

1 Piece(s) 7 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

Loading...

  1. 1

Basic Information

Module 1.5 Shaft Bore Dia., Shaft Dia. 10 Number of Teeth(Teeth) 13
Material(mm) Resin Heat Treatment(φ) No Ground Tooth No
Surface Treatment No Tooth Width(mm) 15 Shaft Bore Config. Round hole
Twisting Direction Right Pilot Hole Product, Completed Product Pilot Hole Product

Please check the type/dimensions/specifications of the part H1.5D13R-B in the Helical Gear m1.5 POM White (Polyacetal) Type series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list