(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Polyacetal helical gear with lower water absorption than nylon gear, and excellent dimensional stability. As helix angle is 45°, can be used for both helical gear (parallel axis) and screw gear (crossed axis). Directly mountable tapped in 2 points, machined product also available.
Part Number |
---|
H1D13L-B |
H1D26L-B |
H1D26R-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Teeth (Teeth) | Twisting Direction | Shaft Bore Dia., Shaft Dia. |
---|---|---|---|---|---|---|---|---|
₹ 671.75 | 1 Piece(s) | 7 Day(s) or more | 10 | 13 | Left | 8 | ||
₹ 1,076.35 | 1 Piece(s) | 7 Day(s) or more | 10 | 26 | Left | 10 | ||
₹ 1,037.49 | 1 Piece(s) | 7 Day(s) or more | 10 | 26 | Right | 10 |
Loading...
Module | 1 | Material(mm) | Resin | Heat Treatment(φ) | No |
---|---|---|---|---|---|
Ground Tooth | No | Surface Treatment | No | Shaft Bore Config. | Round hole |
Tooth Width(mm) | 12 | Pilot Hole Product, Completed Product | Pilot Hole Product |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy