(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
[Features]
· Thread main body is superior, wear-resistant stainless steel.
· SGPS-PLUses a plastic pad, SGPS-BRL uses a mortise pad.
· Thread sizes from M4 to M12.
· Thread length can be selected
· Tightening without workpiece scratching.
· Grub screw and lever / knob combination products.
Select part number to Order Now/ Add to Cart
Japanese Only
Product symbol | SGPS-PL plastic pad | SGPS-BR brass pad |
---|---|---|
Thread Section | SUS303 | SUS303 |
Pad | Polyacetal (white) | Brass |
Part number Plastic pad | D1 | t*1 | Part number Brass pad | D1 | t | M (Coarse) | B*2 | Weight (g) |
---|---|---|---|---|---|---|---|---|
SGPS-M3-PL | 1.5 | 0.8 | SGPS-M3-BR | 1.4 | 0.5 | M3 | 1.5 | 0.2 - 0.6 |
SGPS-M4-PL | 2 | 1 | SGPS-M4-BR | 2.5 | 0.5 | M4 | 2 | 0.3 - 1.2 |
SGPS-M5-PL | 3 | 1 | SGPS-M5-BR | 3 | 0.5 | M5 | 2.5 | 0.5 - 2 |
SGPS-M6-PL | 3.5 | 1.3 | SGPS-M6-BR | 4 | 1 | M6 | 3 | 0.9 - 4.5 |
SGPS-M8-PL | 5 | 1.6 | SGPS-M8-BR | 6 | 1.5 | M8 | 4 | 2 - 12 |
SGPS-M10-PL | 6.5 | 1.9 | SGPS-M10-BR | 8 | 2 | M10 | 5 | 7 - 22.4 |
SGPS-M12-PL | 8 | 2.1 | SGPS-M12-BR | 10 | 2 | M12 | 6 | 10 - 40 |
Part number | L (mm) | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
SGPS-M3-PL | ● | ● | ● | ● | ● | ● | — | — | — | — | — | — | — | — |
SGPS-M4-PL | — | ● | ● | ● | ● | ● | ● | ● | — | — | — | — | — | — |
SGPS-M5-PL | — | — | ● | ● | ● | ● | ● | ● | ● | — | — | — | — | — |
SGPS-M6-PL | — | — | — | ● | ● | ● | ● | ● | ● | ● | ● | — | — | — |
SGPS-M8-PL | — | — | — | — | ● | ● | ● | ● | ● | ● | ● | ● | — | — |
SGPS-M10-PL | — | — | — | — | — | — | — | ● | ● | ● | ● | ● | ● | — |
SGPS-M12-PL | — | — | — | — | — | — | — | — | ● | ● | ● | ● | ● | ● |
SGPS-M3-BR | ● | ● | ● | ● | ● | ● | — | — | — | — | — | — | — | — |
SGPS-M4-BR | — | ● | ● | ● | ● | ● | ● | ● | — | — | — | — | — | — |
SGPS-M5-BR | — | — | ● | ● | ● | ● | ● | ● | ● | — | — | — | — | — |
SGPS-M6-BR | — | — | — | ● | ● | ● | ● | ● | ● | ● | ● | — | — | — |
SGPS-M8-BR | — | — | — | — | ● | ● | ● | ● | ● | ● | ● | ● | — | — |
SGPS-M10-BR | — | — | — | — | — | — | — | ● | ● | ● | ● | ● | ● | — |
SGPS-M12-BR | — | — | — | — | — | — | — | — | ● | ● | ● | ● | ● | ● |
(1) M (coarse), (2) L, (3) Materials/Finish
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Length (mm) | Tip material | Screw Size M |
---|---|---|---|---|---|---|---|
₹ 609.80 | 1 Piece(s) | 8 Day(s) or more | 6 | Polyacetal | 4 | ||
₹ 627.22 | 1 Piece(s) | 5 Day(s) or more | 10 | Polyacetal | 4 | ||
₹ 504.00 | 1 Piece(s) | 5 Day(s) or more | 12 | Brass | 4 | ||
₹ 657.07 | 1 Piece(s) | 5 Day(s) or more | 16 | Polyacetal | 4 | ||
₹ 627.22 | 1 Piece(s) | 5 Day(s) or more | 10 | Polyacetal | 5 | ||
₹ 482.56 | 1 Piece(s) | 8 Day(s) or more | 12 | Brass | 5 | ||
₹ 535.18 | 1 Piece(s) | 5 Day(s) or more | 20 | Brass | 5 | ||
₹ 466.87 | 1 Piece(s) | 8 Day(s) or more | 10 | Brass | 6 | ||
₹ 495.00 | 1 Piece(s) | 5 Day(s) or more | 12 | Brass | 6 | ||
₹ 524.47 | 1 Piece(s) | 5 Day(s) or more | 16 | Brass | 6 | ||
₹ 657.07 | 1 Piece(s) | 13 Day(s) or more | 16 | Polyacetal | 6 | ||
₹ 661.47 | 1 Piece(s) | 8 Day(s) or more | 20 | Polyacetal | 6 | ||
₹ 597.55 | 1 Piece(s) | 5 Day(s) or more | 25 | Brass | 6 | ||
₹ 790.42 | 1 Piece(s) | 5 Day(s) or more | 32 | Polyacetal | 6 | ||
₹ 556.40 | 1 Piece(s) | 5 Day(s) or more | 16 | Brass | 8 | ||
₹ 763.82 | 1 Piece(s) | 5 Day(s) or more | 25 | Polyacetal | 8 | ||
₹ 867.11 | 1 Piece(s) | 5 Day(s) or more | 40 | Polyacetal | 8 | ||
₹ 721.91 | 1 Piece(s) | 13 Day(s) or more | 16 | Brass | 10 | ||
₹ 837.07 | 1 Piece(s) | 5 Day(s) or more | 32 | Brass | 10 |
Part Number |
---|
Loading...
Body Material | SUS303 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy