(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Indexing Plungers, PXY (Part Number)

Indexing Plungers, PXY
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,079₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The pin can be locked in its retracted position by pulling and rotating the knob 90 degrees. To unlock, pull the knob slightly and rotate it by 90 degrees. The built-in spring returns the pin to its origin.

 
Part Number
PXYS-10-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Main Body Surface Treatment Lock Nut Knob Material

₹ 8,861.07

1 Piece(s) 8 Day(s) or more 201010Stainless Steel91Stainless SteelNot CompliantNickel PlatingNoNoNoSUS303

Loading...

  1. 1

Basic Information

Type Compact / Standard Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Standard Operation Knob Presence

Please check the type/dimensions/specifications of the part PXYS-10-A in the Indexing Plungers, PXY series.

Product variants

Part Number
PXY-5-AK
PXY-6-A
PXY-6-AK
PXYS-10-AK
PXYS-10-S
PXYS-10-SK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Main Body Surface Treatment Lock Nut Knob Material

₹ 2,177.15

1 Piece(s) 5 Day(s) or more 1055Steel51SteelNot CompliantNoHardeningBlack Oxide CoatingPresenceNylon 6 (Mat Black)

₹ 2,212.33

1 Piece(s) 8 Day(s) or more 1266Steel61SteelNot CompliantNoHardeningBlack Oxide CoatingNoNylon 6 (Mat Black)

₹ 2,745.00

1 Piece(s) Same day

Stock

1266Steel61SteelNot CompliantNoHardeningBlack Oxide CoatingPresenceNylon 6 (Mat Black)

₹ 9,454.29

1 Piece(s) 8 Day(s) or more 201010Stainless Steel91Stainless SteelNot CompliantNickel PlatingNoNoPresenceSUS303

₹ 12,473.96

1 Piece(s) 8 Day(s) or more 201010Stainless Steel91Stainless SteelApplicableNickel PlatingNoNoNoSUS303

₹ 13,016.25

1 Piece(s) 5 Day(s) or more 201010Stainless Steel91Stainless SteelApplicableNickel PlatingNoNoPresenceSUS303