(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Indexing Plunger PXX (Part Number)

Indexing Plunger PXX
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,478₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Indexing or positioning pin. Good abrasion resistance.

[Features]
- Indexing or positioning pin.
- New standards for [PXXS-S] and [PXXS-SK] with stainless steel knobs.
- Pin is hardened (steel) or nickel-plated (stainless steel). Excels in abrasion resistance.
- If the threaded part is too long for the mounting surface, use the [PXC] indexing plunger collar instead.
- Use a locking service for fixing indexing plungers.

 
Part Number
PXXS-8-AK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

₹ 3,651.78

1 Piece(s) 8 Day(s) or more Compact / Standard / Without Knob1688Stainless Steel69Stainless SteelNot CompliantNickel PlatingNoPresenceNoPresencePlastic

Loading...

  1. 1

Basic Information

Locking Mechanism No Mounting Method Screw-In Overall Length Standard

Please check the type/dimensions/specifications of the part PXXS-8-AK in the Indexing Plunger PXX series.

Product variants

Part Number
PXX-10-GK
PXX-5-A
PXX-5-AK
PXXS-8-G
PXXS-8-GK
PXXS-8-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

₹ 3,504.05

1 Piece(s) 7 Day(s) or more Compact / Standard201010Steel65SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

₹ 1,499.67

1 Piece(s) 8 Day(s) or more Compact / Standard1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingNo-

₹ 1,600.07

1 Piece(s) Same day

Stock

Compact / Standard1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingPresence-

₹ 2,881.18

1 Piece(s) 8 Day(s) or more Without Knob / Compact / Standard1688Stainless Steel54Stainless SteelNot CompliantNickel PlatingNoNoNoNo-

₹ 3,161.98

1 Piece(s) 8 Day(s) or more Without Knob / Compact / Standard1688Stainless Steel54Stainless SteelNot CompliantNickel PlatingNoNoNoPresence-

₹ 5,231.91

1 Piece(s) 8 Day(s) or more Without Knob / Compact / Standard1688Stainless Steel69Stainless SteelApplicableNickel PlatingNoPresenceNoNoStainless Steel
X
whatsapp-qr whatsapp-icon