(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Indexing or positioning pin. Good abrasion resistance.
[Features]
- Indexing or positioning pin.
- New standards for [PXXS-S] and [PXXS-SK] with stainless steel knobs.
- Pin is hardened (steel) or nickel-plated (stainless steel). Excels in abrasion resistance.
- If the threaded part is too long for the mounting surface, use the [PXC] indexing plunger collar instead.
- Use a locking service for fixing indexing plungers.
Part Number |
---|
PXXS-6-AK |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Pin Material | All Stainless | Surface Treatment of Pin | Tip Heat Treatment | Operation Knob | Main Body Surface Treatment | Lock Nut | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,622.35 | 1 Piece(s) | 8 Day(s) or more | Compact / Standard / Without Knob | 12 | 6 | 6 | Stainless Steel | 54.5 | Stainless Steel | Not Compliant | Nickel Plating | No | Presence | No | Presence | Plastic |
Loading...
Locking Mechanism | No | Mounting Method | Screw-In | Overall Length | Standard |
---|
Please check the type/dimensions/specifications of the part PXXS-6-AK in the Indexing Plunger PXX series.
Part Number |
---|
PXX-10-GK |
PXX-5-A |
PXX-5-AK |
PXXS-6-G |
PXXS-6-GK |
PXXS-6-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Pin Material | All Stainless | Surface Treatment of Pin | Tip Heat Treatment | Operation Knob | Main Body Surface Treatment | Lock Nut | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,504.05 | 1 Piece(s) | 7 Day(s) or more | Compact / Standard | 20 | 10 | 10 | Steel | 65 | Steel | Not Compliant | No | Hardening | No | Black Oxide Coating | Presence | - | ||
₹ 1,499.67 | 1 Piece(s) | 8 Day(s) or more | Compact / Standard | 10 | 5 | 5 | Steel | 45 | Steel | Not Compliant | No | Hardening | Presence | Black Oxide Coating | No | - | ||
₹ 1,600.07 | 1 Piece(s) |
Same day
Stock | Compact / Standard | 10 | 5 | 5 | Steel | 45 | Steel | Not Compliant | No | Hardening | Presence | Black Oxide Coating | Presence | - | ||
₹ 2,121.67 | 1 Piece(s) | 8 Day(s) or more | Without Knob / Compact / Standard | 12 | 6 | 6 | Stainless Steel | 42 | Stainless Steel | Not Compliant | Nickel Plating | No | No | No | No | - | ||
₹ 2,303.60 | 1 Piece(s) | 8 Day(s) or more | Without Knob / Compact / Standard | 12 | 6 | 6 | Stainless Steel | 42 | Stainless Steel | Not Compliant | Nickel Plating | No | No | No | Presence | - | ||
₹ 3,934.31 | 1 Piece(s) | 8 Day(s) or more | Without Knob / Compact / Standard | 12 | 6 | 6 | Stainless Steel | 54.5 | Stainless Steel | Applicable | Nickel Plating | No | Presence | No | No | Stainless Steel |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy