(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Flat, square shaped, compact design without guide, space efficient and low cost.
ø10 (diameter 10 mm)
ø10 (diameter 10 mm)
ø10 (diameter 10 mm)
Items | Cylinder diameter mm | ||||
---|---|---|---|---|---|
10 | 16 | 20 | 25 | 32 | |
Operation type | Double acting type | ||||
Operating fluid | Air | ||||
Mounting Type | Side Mount | ||||
Operating pressure range MPa | 0.15 to 0.7 | 0.1 to 0.7 | |||
Guaranteed pressure resistant MPa | 1.05 | ||||
Operating temperature range °C | 0 to +60 | ||||
Operating speed range mm/s | 100 to 500 | ||||
Cushion | Rubber bumper method | ||||
Lubrication | Not required (When refueling, turbine oil type 1 "ISO VG32" equivalent) | ||||
Non-rotating accuracy | ±0.4° | ±0.3° | |||
Stroke adjustment range mm | -5 to 0 (To the specification stroke) | ||||
Piping connection port diameter | M5 × 0.8 | Rc1/8 |
Diameter | Standard stroke | Max. manufacturable stroke | Pull side stroke adjusting range |
---|---|---|---|
10 | 10, 20, 30, 40, 50, 60, 70 | 140 | -5 to 0 |
16 | 10, 20, 30, 40, 50, 60, 70, 80, 90, 100 | 200 | |
20 | 10, 20, 30, 40, 50, 60, 70, 80, 90, 100 | 200 | |
25 | 10, 20, 30, 40, 50, 60, 70, 80, 90, 100 | 200 | |
32 | 10, 20, 30, 40, 50, 60, 70, 80, 90, 100 | 200 |
Unit: mm
Non-ion specifications also conform to the above table.
Standard table
Diameter | Symbol | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | D | Stroke | |||||||
E | |||||||||||
10 | 20 | 30 | 40 | 50 | 60 | 70 | |||||
10 | 58 | 12 | 46 | 10 | 30 | 30 | 35 | 40 | 45 | 50 | 55 |
The counterbore depth is the value from the top of the main body.
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number |
---|
TBDA16X10-ZE202B1 |
TBDA16X20-ZE202B1 |
TBDA16X30-ZE202B1 |
TBDA16X40-ZE202B1 |
TBDA16X50-ZE202B1 |
TBDA16X60-ZE202B1 |
TBDA16X70-ZE202B1 |
TBDA16X80-ZE202B1 |
TBDA16X90-ZE202B1 |
TBDA16X100-ZE202B1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | End Locking | Guide Structure | Sensor Switches | Lead Wire Length | Number of sensor switches | End Keep Position | Cylinder Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,439.71 | 1 Piece(s) | 12 Day(s) or more | Double Acting | 16 | 10 | High rigidity / high precision high class guide / With rod detent function / Stroke with Adjustment | No | Standard | ZE202 | 3m | 1 | No | Standard Cylinder | ||
₹ 10,995.39 | 1 Piece(s) | 12 Day(s) or more | Double Acting | 16 | 20 | High rigidity / high precision high class guide / With rod detent function / Stroke with Adjustment | No | Standard | ZE202 | 3m | 1 | No | Standard Cylinder | ||
₹ 11,546.24 | 1 Piece(s) | 12 Day(s) or more | Double Acting | 16 | 30 | High rigidity / high precision high class guide / With rod detent function / Stroke with Adjustment | No | Standard | ZE202 | 3m | 1 | No | Standard Cylinder | ||
₹ 12,110.89 | 1 Piece(s) | 12 Day(s) or more | Double Acting | 16 | - | High rigidity / high precision high class guide / With rod detent function / Stroke with Adjustment | No | Standard | ZE202 | 3m | 1 | No | Standard Cylinder | ||
₹ 12,653.19 | 1 Piece(s) | 12 Day(s) or more | Double Acting | 16 | 50 | High rigidity / high precision high class guide / With rod detent function / Stroke with Adjustment | No | Standard | ZE202 | 3m | 1 | No | Standard Cylinder | ||
₹ 13,300.62 | 1 Piece(s) | 12 Day(s) or more | Double Acting | 16 | 60 | High rigidity / high precision high class guide / With rod detent function / Stroke with Adjustment | No | Standard | ZE202 | 3m | 1 | No | Standard Cylinder | ||
₹ 13,948.04 | 1 Piece(s) | 12 Day(s) or more | Double Acting | 16 | 70 | High rigidity / high precision high class guide / With rod detent function / Stroke with Adjustment | No | Standard | ZE202 | 3m | 1 | No | Standard Cylinder | ||
₹ 14,595.46 | 1 Piece(s) | 12 Day(s) or more | Double Acting | 16 | 80 | High rigidity / high precision high class guide / With rod detent function / Stroke with Adjustment | No | Standard | ZE202 | 3m | 1 | No | Standard Cylinder | ||
₹ 15,242.89 | 1 Piece(s) | 12 Day(s) or more | Double Acting | 16 | 90 | High rigidity / high precision high class guide / With rod detent function / Stroke with Adjustment | No | Standard | ZE202 | 3m | 1 | No | Standard Cylinder | ||
₹ 15,890.31 | 1 Piece(s) | 12 Day(s) or more | Double Acting | 16 | 100 | High rigidity / high precision high class guide / With rod detent function / Stroke with Adjustment | No | Standard | ZE202 | 3m | 1 | No | Standard Cylinder |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Guided | Environment, Applications | Standard |
---|---|---|---|---|---|
Operating Temperature(°C) | 0 to 60 | Valves | No | Max. Operating Pressure(MPa) | 0.7 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy