(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cylinder twin rod cylinder B series with attached drive equipment guide. (Part Number)

Cylinder twin rod cylinder B series with attached drive equipment guide.
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,829₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.
  • [Information About the End of Sales]Part number: KOG1TBDA will be discontinued in April 2022.

Product Description

Flat, square shaped, compact design without guide, space efficient and low cost.

Drawing

Double acting type dimensional drawing

Drive Device, Guided Cylinder, Twin Rod Cylinder B Series: Related images

ø10 (diameter 10 mm)

Drive Device, Guided Cylinder, Twin Rod Cylinder B Series: Related images

ø10 (diameter 10 mm)

Drive Device, Guided Cylinder, Twin Rod Cylinder B Series: Related images

ø10 (diameter 10 mm)

Rod end

Drive Device, Guided Cylinder, Twin Rod Cylinder B Series: Related images
Drive Device, Guided Cylinder, Twin Rod Cylinder B Series: Related images
Drive Device, Guided Cylinder, Twin Rod Cylinder B Series: Related images

Product Specifications

ItemsCylinder diameter mm
1016202532
Operation typeDouble acting type
Operating fluidAir
Mounting TypeSide Mount
Operating pressure range MPa0.15 to 0.70.1 to 0.7
Guaranteed pressure resistant MPa1.05
Operating temperature range °C0 to +60
Operating speed range mm/s100 to 500
CushionRubber bumper method
LubricationNot required (When refueling, turbine oil type 1 "ISO VG32" equivalent)
Non-rotating accuracy±0.4°±0.3°
Stroke adjustment range mm-5 to 0 (To the specification stroke)
Piping connection port diameterM5 × 0.8Rc1/8

Cylinder diameter and stroke

DiameterStandard strokeMax. manufacturable strokePull side stroke adjusting range
1010, 20, 30, 40, 50, 60, 70140-5 to 0
1610, 20, 30, 40, 50, 60, 70, 80, 90, 100200
2010, 20, 30, 40, 50, 60, 70, 80, 90, 100200
2510, 20, 30, 40, 50, 60, 70, 80, 90, 100200
3210, 20, 30, 40, 50, 60, 70, 80, 90, 100200

Unit: mm
Non-ion specifications also conform to the above table.

Standard table

DiameterSymbol
ABCDStroke
E
10203040506070
105812461030303540455055

The counterbore depth is the value from the top of the main body.

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Part Number
TBDA20X70-ZE102B1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function End Locking Guide Structure Sensor Switches Lead Wire Length Number of sensor switches End Keep Position Cylinder Specifications

₹ 15,195.15

1 Piece(s) 12 Day(s) or more Double Acting2070High rigidity / high precision high class guide / With rod detent function / Stroke with AdjustmentNoStandardZE1023m1NoStandard Cylinder

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Guided Environment, Applications Standard
Operating Temperature(°C) 0 to 60 Valves No Max. Operating Pressure(MPa) 0.7

Please check the type/dimensions/specifications of the part TBDA20X70-ZE102B1 in the Cylinder twin rod cylinder B series with attached drive equipment guide. series.

Product variants

Part Number
TBDA10X10-ZE102A1
TBDA10X10-ZE102A2
TBDA10X10-ZE102A3
TBDA20X70-ZE102B2
TBDA20X70-ZE135A1
TBDA20X70-ZE135A2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function End Locking Guide Structure Sensor Switches Lead Wire Length Number of sensor switches End Keep Position Cylinder Specifications

₹ 9,315.36

1 Piece(s) 12 Day(s) or more Double Acting1010High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent functionNoStandardZE1021m1NoStandard Cylinder

₹ 10,832.90

1 Piece(s) 12 Day(s) or more Double Acting1010High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent functionNoStandardZE1021m2NoStandard Cylinder

₹ 12,350.43

1 Piece(s) 12 Day(s) or more Double Acting1010High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent functionNoStandardZE1021m3NoStandard Cylinder

₹ 17,016.67

1 Piece(s) 12 Day(s) or more Double Acting2070High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent functionNoStandardZE1023m2NoStandard Cylinder

₹ 15,534.79

1 Piece(s) 12 Day(s) or more Double Acting2070High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent functionNoStandardZE1351m1NoStandard Cylinder

₹ 17,666.05

1 Piece(s) 12 Day(s) or more Double Acting2070High rigidity / high precision high class guide / Stroke with Adjustment / With rod detent functionNoStandardZE1351m2NoStandard Cylinder