(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Electropneumatic regulator Parect electropneumatic regulator EV0000 series

Electropneumatic regulator Parect electropneumatic regulator EV0000 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High precision pressure regulating valve. Low exhaust electromagnetic valve type. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· A high precision pilot operated proportional valve equipped with semiconductor sensor and electric control circuit and continuous air pressure through electrical signals.
· Compact and light weight.
· High precision, high response speed.
· Abundant input signals.
· One-touch wiring.
· Capable of monitoring pressure.
· Equivalent to the IP64 protective construction.
· Two groups of piping ports.
· Concentrated exhaust

Part Number
EV0100-0M5
EV0100-0M5-P70
EV0100-0M5-C[11,​13]
EV0100-0M5-C[11,​13]-P70
EV0100-1M5
EV0100-1M5-P70
EV0100-1M5-C[11,​13]
EV0100-1M5-C[11,​13]-P70
EV0100-2M5
EV0100-2M5-P70
EV0100-2M5-C[11,​13]
EV0100-2M5-C[11,​13]-P70
EV0100-3M5
EV0100-3M5-P70
EV0100-3M5-C[11,​13]
EV0100-3M5-C[11,​13]-P70
EV0500-0M5
EV0500-0M5-P70
EV0500-0M5-C[11,​13]
EV0500-0M5-C[11,​13]-P70
EV0500-1M5
EV0500-1M5-P70
EV0500-1M5-C[11,​13]
EV0500-1M5-C[11,​13]-P70
EV0500-2M5
EV0500-2M5-P70
EV0500-2M5-C[11,​13]
EV0500-2M5-C[11,​13]-P70
EV0500-3M5
EV0500-3M5-P70
EV0500-3M5-C[11,​13]
EV0500-3M5-C[11,​13]-P70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOperating Environment Supply Side, Connection Type Supply Side, Connection Dia. Input Signal Max. Operating Pressure
(MPa)
Pressure Control Range
(MPa)
Cable Option

-

1 Piece(s) 19 Day(s) or more Standard-M5DC0-10V0.20~0.098NA

-

1 Piece(s) 19 Day(s) or more Available in Clean-M5DC0-10V0.20~0.098NA

-

1 Piece(s) 19 Day(s) or more Standard-M5DC0-10V0.20~0.0981 m included / 3 m Included

-

1 Piece(s) 19 Day(s) or more Available in Clean-M5DC0-10V0.20~0.0981 m included / 3 m Included

-

1 Piece(s) 19 Day(s) or more Standard-M5DC0-5V0.20~0.098NA

-

1 Piece(s) 19 Day(s) or more Available in Clean-M5DC0-5V0.20~0.098NA

-

1 Piece(s) 19 Day(s) or more Standard-M5DC0-5V0.20~0.0981 m included / 3 m Included

-

1 Piece(s) 19 Day(s) or more Available in Clean-M5DC0-5V0.20~0.0981 m included / 3 m Included

-

1 Piece(s) 19 Day(s) or more Standard-M5DC4-20mA0.20~0.098NA

-

1 Piece(s) 19 Day(s) or more Available in Clean-M5DC4-20mA0.20~0.098NA

-

1 Piece(s) 19 Day(s) or more Standard-M5DC4-20mA0.20~0.0981 m included / 3 m Included

-

1 Piece(s) 19 Day(s) or more Available in Clean-M5DC4-20mA0.20~0.0981 m included / 3 m Included

-

1 Piece(s) 19 Day(s) or more Standard-M510kΩ Potentiometer0.20~0.098NA

-

1 Piece(s) 19 Day(s) or more Available in Clean-M510kΩ Potentiometer0.20~0.098NA

-

1 Piece(s) 19 Day(s) or more Standard-M510kΩ Potentiometer0.20~0.0981 m included / 3 m Included

-

1 Piece(s) 19 Day(s) or more Available in Clean-M510kΩ Potentiometer0.20~0.0981 m included / 3 m Included

-

1 Piece(s) 10 Day(s) or more Standard-M5DC0-10V0.70. ~0.49NA

-

1 Piece(s) 10 Day(s) or more Available in Clean-M5DC0-10V0.70. ~0.49NA

-

1 Piece(s) 10 Day(s) or more Standard-M5DC0-10V0.70. ~0.491 m included / 3 m Included

-

1 Piece(s) 10 Day(s) or more Available in Clean-M5DC0-10V0.70. ~0.491 m included / 3 m Included

-

1 Piece(s) 10 Day(s) or more Standard-M5DC0-5V0.70. ~0.49NA

-

1 Piece(s) 10 Day(s) or more Available in Clean-M5DC0-5V0.70. ~0.49NA

-

1 Piece(s) 10 Day(s) or more Standard-M5DC0-5V0.70. ~0.491 m included / 3 m Included

-

1 Piece(s) 10 Day(s) or more Available in Clean-M5DC0-5V0.70. ~0.491 m included / 3 m Included

-

1 Piece(s) 10 Day(s) or more Standard-M5DC4-20mA0.70. ~0.49NA

-

1 Piece(s) 10 Day(s) or more Available in Clean-M5DC4-20mA0.70. ~0.49NA

-

1 Piece(s) 10 Day(s) or more Standard-M5DC4-20mA0.70. ~0.491 m included / 3 m Included

-

1 Piece(s) 10 Day(s) or more Available in Clean-M5DC4-20mA0.70. ~0.491 m included / 3 m Included

-

1 Piece(s) 10 Day(s) or more Standard-M510kΩ Potentiometer0.70. ~0.49NA

-

1 Piece(s) 10 Day(s) or more Available in Clean-M510kΩ Potentiometer0.70. ~0.49NA

-

1 Piece(s) 10 Day(s) or more Standard-M510kΩ Potentiometer0.70. ~0.491 m included / 3 m Included

-

1 Piece(s) 10 Day(s) or more Available in Clean-M510kΩ Potentiometer0.70. ~0.491 m included / 3 m Included

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Applicable Fluid Air
Shape Standard Exhaust Mechanism Presence Adverse Current Function No
Power Supply DC24V