(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Drive equipment standard cylinder twin-ported cylinder series (Part Number)

Drive equipment standard cylinder twin-ported cylinder series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,508₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product images are representative only. Please refer to the catalog for shape details.

Product Description

ø16 to 40 (cylinder diameter 16 to 40 mm) twinport cylinder.
[Features]
·The epoch-making structure in which the slight gap between the outer and inner cylinder tubes plays the role of piping made it possible to create a space-saving cylinder
·Uses lubrication-free packing and oil-impregnated bushing to back up high reliability as a cylinder
·A perfect system with magnets for sensor switches and shock absorbing bumpers as standard equipment
·Consolidates 2 piping ports on 1 side and 1 place to expel dead space from the periphery of the cylinder
·An air cylinder that pursues space saving and small-pitch mounting in combination with various compact and high-stiffness mounts
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries

Drawing

TWDA, Unit: mm
TWDA, Unit: mm
TWDA, Unit: mm
TWDA, Unit: mm
TWDA, Unit: mm
TWDA, Unit: mm

Product Specifications

ItemsCylinder diameter mm
1620253240
Operation typeDouble acting type
Operating fluidAir
Mounting TypeBasic type, single foot type, double foot type,
flange type, side mount
Operating pressure range MPa0.1 to 0.7
Guaranteed pressure resistant MPa1.03
Operating temperature range °C0 to +60
Operating speed range mm/s50 to 500
CushionRigid type (Rubber bumper method)
LubricationNot required
Piping connection port diameterM5 × 0.8Rc1/8

Cylinder diameter and stroke

DiameterStandard strokeMaximum strokeMaximum stroke that can be produced
1615, 25, 50, 75, 100100300
2015, 25, 50, 75, 100, 150150500
2515, 25, 50, 75, 100, 150, 200200500
3215, 25, 50, 75, 100, 150, 200200500
4015, 25, 50, 75, 100, 150, 200, 250, 300300500

Piping port position and mounting type

Piping port positionMounting Type
Head side piping: -HABasic type, single foot type, flange type
Rod side piping: -RABasic type, single foot type, double foot type, flange type
Rod side piping block type: -RBSide Mount

Internal Structure

Head side piping: For -HA

Head side piping: For -HA

Names of each parts and materials of main parts

NameCylinder diameter mm
1620253240
Outer cylinder tubeStainless steel
Inner cylinder tubeBrass^*
PistonResin
Piston rodStainless steel (Hard chrome plating)Hard steel (Hard chrome plating)
Rod coverAluminum (anodizing)
Head cover
PackingSynthetic rubber (NBR)
Bumper
MagnetRubber MagnetResin magnet
Plumbing adapterAluminum (Black anodizing)
Rod NutMild steel
I type and Y type knucklesMild steel (Zinc plating, ø16 is nickel plating)

Product features details

Not only is the piping space halved, but there is no need to consider the adjustment space of the speed controller

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Part Number
TWDA25X100-HA-3A-CS4MB2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Mounting Type Direction of Piping Rod Tip Metal Fitting Sensor Switches Lead Wire Length Number of sensor switches Plumbing adapter

₹ 12,239.42

1 Piece(s) 13 Day(s) or more 25100Flange typeHead side pipingNoneCS4M3m2 pcs. includedNo

Loading...

  1. 1
 

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function High rigidity / high precision high class guide Environment, Applications Standard Operating Temperature(°C) 0 to 60
Operating Pressure(MPa) 0.1::0.7

Please check the type/dimensions/specifications of the part TWDA25X100-HA-3A-CS4MB2 in the Drive equipment standard cylinder twin-ported cylinder series series.

Product variants

Part Number
TWDA16X100-HA-1A-ZG530A2
TWDA16X100-HA-1A-ZG553A2
TWDA16X100-HA-3A
TWDA25X100-HA-CS3MA2
TWDA25X100-HA-CS4MB2
TWDA25X100-HA-ZG553A1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Mounting Type Direction of Piping Rod Tip Metal Fitting Sensor Switches Lead Wire Length Number of sensor switches Plumbing adapter

₹ 10,261.28

1 Piece(s) 13 Day(s) or more 16100Single foot typeHead side pipingNoneZG5301m2 pcs. includedNo

₹ 10,550.99

1 Piece(s) 13 Day(s) or more 16100Single foot typeHead side pipingNoneZG5531m2 pcs. includedNo

₹ 6,039.78

1 Piece(s) 13 Day(s) or more 16100Flange typeHead side pipingNoneNoneNoneNoneNo

₹ 9,864.49

1 Piece(s) 13 Day(s) or more 25100Basic typeHead side pipingNoneCS3M1m2 pcs. includedNo

₹ 10,361.13

1 Piece(s) 13 Day(s) or more 25100Basic typeHead side pipingNoneCS4M3m2 pcs. includedNo

₹ 8,333.16

1 Piece(s) 13 Day(s) or more 25100Basic typeHead side pipingNoneZG5531m1 pc. includedNo