(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
All-around lubrication-free bushing that covers a wide range of different mating shaft material.
[Features]
・ No worry about running out of oil.
・ Maximum operating temperature +130°C, minimum operating temperature -40°C.
・ Economical bearing that is ideal for universal applications.
・ Maintenance-free and lubrication-free.
・ Excellent vibration damping.
・ High abrasion-resistance.
・ Resistant to dust.
・ Excellent cost-effectiveness.
・ Covers a wide range of different mating shaft material.
[Applications]
・ Compatible for universal applications.
・ For medium to high loads.
・ For low to medium speeds.
・ For rotation and rocking movements.
Part Number |
---|
GFM-2427-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Resin Type | Environment | I.D. d1 (Ø) | Outer Diameter d2 (Ø) | Full length b1 (mm) | Max. Allowable PV Value Range (N/mm2•m/s) | Max. Allowable PV Value (N/mm2•m/s) | Max. Allowable Surface Pressure P (N/mm2) | Max. Allowable Velocity V (m/s) | Recommended Shaft Tolerance | Recommended Housing Hole Tolerance | Iglidur Material | Operating Temperature Range (°C) | Flange Outside Diameter d3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 104.24 | 1 Piece(s) | 5 Day(s) or more | 10 | High performance polymer system | Standard / Foreign object Resistance / Vibration Resistant / In Oil | 24 | 27 | 10 | 0.3~1.0 | 0.42 | 80 | 1 | h9 | H7 | - | -40~130 | 32 |
Loading...
Type | Flanged Type | Lubrication | Non-Lubricated |