(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
All-around lubrication-free bushing that covers a wide range of different mating shaft material.
[Features]
・ No worry about running out of oil.
・ Maximum operating temperature +130°C, minimum operating temperature -40°C.
・ Economical bearing that is ideal for universal applications.
・ Maintenance-free and lubrication-free.
・ Excellent vibration damping.
・ High abrasion-resistance.
・ Resistant to dust.
・ Excellent cost-effectiveness.
・ Covers a wide range of different mating shaft material.
[Applications]
・ Compatible for universal applications.
・ For medium to high loads.
・ For low to medium speeds.
・ For rotation and rocking movements.
Part Number |
---|
GFM-081016-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Resin Type | Environment | I.D. d1 (Ø) | Outer Diameter d2 (Ø) | Full length b1 (mm) | Max. Allowable PV Value Range (N/mm2•m/s) | Max. Allowable PV Value (N/mm2•m/s) | Max. Allowable Surface Pressure P (N/mm2) | Max. Allowable Velocity V (m/s) | Recommended Shaft Tolerance | Recommended Housing Hole Tolerance | Iglidur Material | Operating Temperature Range (°C) | Flange Outside Diameter d3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 56.02 | 1 Piece(s) | 5 Day(s) or more | 10 | High performance polymer system | Standard / Foreign object Resistance / Vibration Resistant / In Oil | 8 | 10 | 15.5 | 0.3~1.0 | 0.42 | 80 | 1 | h9 | H7 | - | -40~130 | 16 |
Loading...
Type | Flanged Type | Lubrication | Non-Lubricated |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy