(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Iglidur G Flange Bearing (Lubrication-Free Bushing) (Part Number)

Iglidur G Flange Bearing (Lubrication-Free Bushing)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      51₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

All-around lubrication-free bushing that covers a wide range of different mating shaft material.
[Features]
・ No worry about running out of oil.
・ Maximum operating temperature +130°C, minimum operating temperature -40°C.
・ Economical bearing that is ideal for universal applications.
・ Maintenance-free and lubrication-free.
・ Excellent vibration damping.
・ High abrasion-resistance.
・ Resistant to dust.
・ Excellent cost-effectiveness.
・ Covers a wide range of different mating shaft material.
[Applications]
・ Compatible for universal applications.
・ For medium to high loads.
・ For low to medium speeds.
・ For rotation and rocking movements.

Part Number
GFM-2023-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSResin Type Environment I.D. d1
(Ø)
Outer Diameter d2
(Ø)
Full length b1
(mm)
Max. Allowable PV Value Range
(N/mm2•m/s)
Max. Allowable PV Value
(N/mm2•m/s)
Max. Allowable Surface Pressure P
(N/mm2)
Max. Allowable Velocity V
(m/s)
Recommended Shaft Tolerance Recommended Housing Hole Tolerance Iglidur Material Operating Temperature Range
(°C)
Flange Outside Diameter d3
(mm)

₹ 116.00

1 Piece(s) 5 Day(s) or more 10High performance polymer systemStandard / Foreign object Resistance / Vibration Resistant / In Oil202311.50.3~1.00.42801h9H7--40~13030

Loading...

  1. 1

Basic Information

Type Flanged Type Lubrication Non-Lubricated