(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

IGUBAL Rod End Bearing, Lubrication-Free Type (Angle Joint) AGRM

IGUBAL Rod End Bearing, Lubrication-Free Type (Angle Joint) AGRM
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Delivers excellent lubricant-free performance, chemical resistance, corrosion resistance and is lightweight AGRM

IGUBAL Rod End Bearing, Lubrication-Free Type (Angle Joint) AGRM
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
AGRM-08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 584.33

1 Piece(s) 5 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Types Rod End Bearing Tpyes of Rod End Bearing Link Ball Straight Main Body Material Resin
Connection screw M M8 Connection screw shape Male thread Connection screw direction Right Screw
The material of a ball Resin Liner Material Resin Operating Temperature Range(°C) -30::80
The Type of Thread Pitch Coarse
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list