(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Gauge G29D Series

Pressure Gauge G29D Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,525₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Dial size (mm): 26
• Material:
• Operating Temperature range (℃): 5 to 60
• Pressure Range (MPa): 0 to 0.4 and 0 to 1.0
• Thread size: R1/8
Dial - Polycarbonate
Housing - Zinc Die Cast + Painting
It can be used to measure the pressure of air in piping systems.
Pressure Gauge G29D Series
This type of pressure gauge is commonly used in general industrial applications.

 
Part Number
G29D-3-P10
G29D-6-P10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Dia.

₹ 1,524.76

1 Piece(s) 13 Day(s) or more R1/16

₹ 1,524.76

1 Piece(s) 5 Day(s) or more R1/8

Loading...

  1. 1

Basic Information

Type Bottom Mount / Compact / Mount-Type Pressure Gauge Maximum Indicated Pressure(Mpa) 1 Outer Diameter(φ) 21.5
Pressure Display(MPa) 0~1.0
X
whatsapp-qr whatsapp-icon