(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Gauge G50D series

Pressure Gauge G50D series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,517₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Accuracy full scale: ±3%
• Dial size (mm): 52.5
• Material:
• Operating Temperature range (℃): 5 to 60
• Pressure Range (MPa): 0 to 0.4 and 0 to 1.0
• Thread size: R1/8 and R1/4
Dial - Polyamide plastic
Housing - Painted steel
Pressure Gauge G50D series
This pressure gauge is equipped with a red-green zone safety mark display, allowing the user to easily read and determine the pressure value. The color bar can also be adjusted by rotating it.

 
Part Number
G50D-8-P04
G50D-8-P10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Indicated Pressure
(Mpa)
Pressure Display
(MPa)

₹ 1,516.55

1 Piece(s) 9 Day(s) or more 0.40~0.4

₹ 1,566.11

1 Piece(s) 5 Day(s) or more 10~1.0

Loading...

  1. 1

Basic Information

Type Pressure Gauge W/ Color Zone Outer Diameter(φ) 52.5 Connection Dia. R1/4
X
whatsapp-qr whatsapp-icon