(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Gauge G40D series

Pressure Gauge G40D series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,559₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Applications]
[Features]
• Accuracy full scale: ±3%
• Dial size (mm): 42.5
• Material:
• Pressure Range (MPa): 0 to 0.4 and 0 to 1.0
• Thread size: R1/4 and R1/8
Dial - Polyamide plastic
Housing - Painted steel
Pressure Gauge G40D series
This pressure gauge is equipped with a red-green zone safety mark display, allowing the user to easily read and determine the pressure value. The color bar can also be adjusted by rotating it.

Part Number
G40D-6-P10
G40D-8-P04
G40D-8-P10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Indicated Pressure
(Mpa)
Connection Dia. Pressure Display
(MPa)

₹ 1,559.07

1 Piece(s) Same day 1R1/80~1.0

₹ 1,559.07

1 Piece(s) 5 Day(s) or more 0.4R1/40~0.4

₹ 1,559.07

1 Piece(s) 5 Day(s) or more 1R1/40~1.0
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Indicated Pressure
(Mpa)
Connection Dia. Pressure Display
(MPa)

Loading...

  1. 1

Basic Information

Type Pressure Gauge W/ Color Zone Outer Diameter(φ) 42.5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list