Linear Guide Hand With Parallel hand Rubber Cover LHAG Series

Linear Guide Hand With Parallel hand Rubber Cover LHAG Series

Supports handling with a large selection including thin, light weight, wide stroke, high precision types, etc. Note: CAD data of this series is being revised. Please wait till the corrections are done.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LHAG-01CS
LHAG-01CS-[D,​H,​R]
LHAG-01CS-[T2H,​T2V,​T3H,​T3V]
LHAG-01CS-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
LHAG-01CS-[T2H,​T2V,​T3H,​T3V][3,​5]
LHAG-01CS-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
LHAG-01CS-[C,​O]
LHAG-01CS-[C,​O]-[D,​H,​R]
LHAG-01CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]
LHAG-01CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
LHAG-01CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]
LHAG-01CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
LHAG-01CS-[C,​O][F,​T]
LHAG-01CS-[C,​O][F,​T]-[D,​H,​R]
LHAG-01CS-[C,​O][F,​T]-[T2H,​T2V,​T3H,​T3V]
LHAG-01CS-[C,​O][F,​T]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
LHAG-01CS-[C,​O][F,​T]-[T2H,​T2V,​T3H,​T3V][3,​5]
LHAG-01CS-[C,​O][F,​T]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
LHAG-01CS-[F,​T]
LHAG-01CS-[F,​T]-[D,​H,​R]
LHAG-01CS-[F,​T]-[T2H,​T2V,​T3H,​T3V]
LHAG-01CS-[F,​T]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
LHAG-01CS-[F,​T]-[T2H,​T2V,​T3H,​T3V][3,​5]
LHAG-01CS-[F,​T]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
LHAG-03CS
LHAG-03CS-[D,​H,​R]
LHAG-03CS-[T2H,​T2V,​T3H,​T3V]
LHAG-03CS-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
LHAG-03CS-[T2H,​T2V,​T3H,​T3V][3,​5]
LHAG-03CS-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
LHAG-03CS-[C,​O]
LHAG-03CS-[C,​O]-[D,​H,​R]
LHAG-03CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]
LHAG-03CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
LHAG-03CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]
LHAG-03CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
LHAG-03CS-[C,​O][F,​T]
LHAG-03CS-[C,​O][F,​T]-[D,​H,​R]
LHAG-03CS-[C,​O][F,​T]-[T2H,​T2V,​T3H,​T3V]
LHAG-03CS-[C,​O][F,​T]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
LHAG-03CS-[C,​O][F,​T]-[T2H,​T2V,​T3H,​T3V][3,​5]
LHAG-03CS-[C,​O][F,​T]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
LHAG-03CS-[F,​T]
LHAG-03CS-[F,​T]-[D,​H,​R]
LHAG-03CS-[F,​T]-[T2H,​T2V,​T3H,​T3V]
LHAG-03CS-[F,​T]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
LHAG-03CS-[F,​T]-[T2H,​T2V,​T3H,​T3V][3,​5]
LHAG-03CS-[F,​T]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
LHAG-04CS
LHAG-04CS-[D,​H,​R]
LHAG-04CS-[T2H,​T2V,​T3H,​T3V]
LHAG-04CS-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
LHAG-04CS-[T2H,​T2V,​T3H,​T3V][3,​5]
LHAG-04CS-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
LHAG-04CS-[C,​O]
LHAG-04CS-[C,​O]-[D,​H,​R]
LHAG-04CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]
LHAG-04CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
LHAG-04CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]
LHAG-04CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
Part NumberVolume DiscountDays to ShipOperation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Operating Pressure Range
(MPa)
Size Cover Lead Wire Length Number of Switches Switch
47 Day(s) or more Double Acting13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSNitrile Rubber Cover1mNANA
47 Day(s) or more Double Acting13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSNitrile Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNA
47 Day(s) or more Double Acting13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSNitrile Rubber Cover1mNAT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSNitrile Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSNitrile Rubber Cover3 m / 5 mNAT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSNitrile Rubber Cover3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSNitrile Rubber Cover1mNANA
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSNitrile Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNA
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSNitrile Rubber Cover1mNAT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSNitrile Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSNitrile Rubber Cover3 m / 5 mNAT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSNitrile Rubber Cover3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSFluorine Rubber Cover / Silicone Rubber Cover1mNANA
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSFluorine Rubber Cover / Silicone Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNA
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSFluorine Rubber Cover / Silicone Rubber Cover1mNAT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSFluorine Rubber Cover / Silicone Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSFluorine Rubber Cover / Silicone Rubber Cover3 m / 5 mNAT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSFluorine Rubber Cover / Silicone Rubber Cover3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSFluorine Rubber Cover / Silicone Rubber Cover1mNANA
47 Day(s) or more Double Acting13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSFluorine Rubber Cover / Silicone Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNA
47 Day(s) or more Double Acting13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSFluorine Rubber Cover / Silicone Rubber Cover1mNAT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSFluorine Rubber Cover / Silicone Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSFluorine Rubber Cover / Silicone Rubber Cover3 m / 5 mNAT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting13.58.5Double Acting 0.2 Single Acting 0.3~0.701CSFluorine Rubber Cover / Silicone Rubber Cover3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSNitrile Rubber Cover1mNANA
47 Day(s) or more Double Acting21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSNitrile Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNA
47 Day(s) or more Double Acting21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSNitrile Rubber Cover1mNAT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSNitrile Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSNitrile Rubber Cover3 m / 5 mNAT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSNitrile Rubber Cover3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSNitrile Rubber Cover1mNANA
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSNitrile Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNA
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSNitrile Rubber Cover1mNAT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSNitrile Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSNitrile Rubber Cover3 m / 5 mNAT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSNitrile Rubber Cover3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSFluorine Rubber Cover / Silicone Rubber Cover1mNANA
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSFluorine Rubber Cover / Silicone Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNA
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSFluorine Rubber Cover / Silicone Rubber Cover1mNAT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSFluorine Rubber Cover / Silicone Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSFluorine Rubber Cover / Silicone Rubber Cover3 m / 5 mNAT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSFluorine Rubber Cover / Silicone Rubber Cover3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSFluorine Rubber Cover / Silicone Rubber Cover1mNANA
47 Day(s) or more Double Acting21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSFluorine Rubber Cover / Silicone Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNA
47 Day(s) or more Double Acting21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSFluorine Rubber Cover / Silicone Rubber Cover1mNAT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSFluorine Rubber Cover / Silicone Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSFluorine Rubber Cover / Silicone Rubber Cover3 m / 5 mNAT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting21.512.5Double Acting 0.2 Single Acting 0.3~0.703CSFluorine Rubber Cover / Silicone Rubber Cover3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting2615Double Acting 0.2 Single Acting 0.3~0.704CSNitrile Rubber Cover1mNANA
47 Day(s) or more Double Acting2615Double Acting 0.2 Single Acting 0.3~0.704CSNitrile Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNA
47 Day(s) or more Double Acting2615Double Acting 0.2 Single Acting 0.3~0.704CSNitrile Rubber Cover1mNAT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting2615Double Acting 0.2 Single Acting 0.3~0.704CSNitrile Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting2615Double Acting 0.2 Single Acting 0.3~0.704CSNitrile Rubber Cover3 m / 5 mNAT2H / T2V / T3H / T3V
47 Day(s) or more Double Acting2615Double Acting 0.2 Single Acting 0.3~0.704CSNitrile Rubber Cover3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)2615Double Acting 0.2 Single Acting 0.3~0.704CSNitrile Rubber Cover1mNANA
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)2615Double Acting 0.2 Single Acting 0.3~0.704CSNitrile Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNA
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)2615Double Acting 0.2 Single Acting 0.3~0.704CSNitrile Rubber Cover1mNAT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)2615Double Acting 0.2 Single Acting 0.3~0.704CSNitrile Rubber Cover1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)2615Double Acting 0.2 Single Acting 0.3~0.704CSNitrile Rubber Cover3 m / 5 mNAT2H / T2V / T3H / T3V
47 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)2615Double Acting 0.2 Single Acting 0.3~0.704CSNitrile Rubber Cover3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V

Loading...

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type Environment, Applications Dust Proofing Additional Functions With linear guide / High accuracy
Stroke Adjustment Mechanism No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)