(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Speed Type High Energy Absorbing Cylinder - HCM Series

High Speed Type High Energy Absorbing Cylinder - HCM Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The cylinder can perform with high speed and undertake high energy absorption. Can be used to remove molded products like resin.

Part Number
HCM-00-20[B,​H,​N,​R]-[200-700/1]
HCM-00-25[B,​H,​N,​R]-[200-700/1]
HCM-00-32[B,​H,​N,​R]-[200-700/1]
HCM-00-40[B,​H,​N,​R]-[200-1000/1]
HCM-00-50[B,​H,​N,​R]-[200-1000/1]
HCM-00-63[B,​H,​N,​R]-[200-1000/1]
HCM-FA-20[B,​H,​N,​R]-[200-700/1]
HCM-FA-25[B,​H,​N,​R]-[200-700/1]
HCM-FA-32[B,​H,​N,​R]-[200-700/1]
HCM-FA-40[B,​H,​N,​R]-[200-1000/1]
HCM-FA-50[B,​H,​N,​R]-[200-1000/1]
HCM-FA-63[B,​H,​N,​R]-[200-1000/1]
HCM-FB-20[B,​H,​N,​R]-[200-700/1]
HCM-FB-25[B,​H,​N,​R]-[200-700/1]
HCM-FB-32[B,​H,​N,​R]-[200-700/1]
HCM-FB-40[B,​H,​N,​R]-[200-1000/1]
HCM-FB-50[B,​H,​N,​R]-[200-1000/1]
HCM-FB-63[B,​H,​N,​R]-[200-1000/1]
HCM-LB-20[B,​H,​N,​R]-[200-700/1]
HCM-LB-25[B,​H,​N,​R]-[200-700/1]
HCM-LB-32[B,​H,​N,​R]-[200-700/1]
HCM-LB-40[B,​H,​N,​R]-[200-1000/1]
HCM-LB-50[B,​H,​N,​R]-[200-1000/1]
HCM-LB-63[B,​H,​N,​R]-[200-1000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Cushion Type of Support Support Bracket Mounting Position Piping Screw Type

-

1 Piece(s) 23 Day(s) or more 20200 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesPrototype-Rc Screws

-

1 Piece(s) 23 Day(s) or more 25200 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesPrototype-Rc Screws

-

1 Piece(s) 23 Day(s) or more 32200 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesPrototype-Rc Screws

-

1 Piece(s) 15 Day(s) or more 40200 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesPrototype-Rc Screws

-

1 Piece(s) 23 Day(s) or more 50200 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesPrototype-Rc Screws

-

1 Piece(s) 23 Day(s) or more 63200 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesPrototype-Rc Screws

-

1 Piece(s) 23 Day(s) or more 20200 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeRod SideRc Screws

-

1 Piece(s) 23 Day(s) or more 25200 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeRod SideRc Screws

-

1 Piece(s) 23 Day(s) or more 32200 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeRod SideRc Screws

-

1 Piece(s) 23 Day(s) or more 40200 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeRod SideRc Screws

-

1 Piece(s) 23 Day(s) or more 50200 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeRod SideRc Screws

-

1 Piece(s) 23 Day(s) or more 63200 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeRod SideRc Screws

-

1 Piece(s) 23 Day(s) or more 20200 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeHead SideRc Screws

-

1 Piece(s) 23 Day(s) or more 25200 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeHead SideRc Screws

-

1 Piece(s) 23 Day(s) or more 32200 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeHead SideRc Screws

-

1 Piece(s) 23 Day(s) or more 40200 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeHead SideRc Screws

-

1 Piece(s) 23 Day(s) or more 50200 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeHead SideRc Screws

-

1 Piece(s) 23 Day(s) or more 63200 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeHead SideRc Screws

-

1 Piece(s) 9 Day(s) or more 20200 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesAxial foot styleBoth SidesRc Screws

-

1 Piece(s) 16 Day(s) or more 25200 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesAxial foot styleBoth SidesRc Screws

-

1 Piece(s) 23 Day(s) or more 32200 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesAxial foot styleBoth SidesRc Screws

-

1 Piece(s) 23 Day(s) or more 40200 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesAxial foot styleBoth SidesRc Screws

-

1 Piece(s) 23 Day(s) or more 50200 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesAxial foot styleBoth SidesRc Screws

-

1 Piece(s) 23 Day(s) or more 63200 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesAxial foot styleBoth SidesRc Screws

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications High speed / high frequency Operating Temperature(°C) -10::60
End Locking Not Provided Valves No Operating Pressure(MPa) 0.15::1.0
X
whatsapp-qr whatsapp-icon