(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Iron Rubber Belt, Belt Width AT10

Iron Rubber Belt, Belt Width AT10
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

High-torque and high-tension type belt with urethane teeth

Part Number
025-AT10-0[100-999/1]E-F
025-AT10-0[100-999/1]E-F1
025-AT10-0[100-999/1]E-FC
025-AT10-0[100-999/1]E-FC1
025-AT10-0[100-999/1]E-FS
025-AT10-0[100-999/1]E-FS1
025-AT10-0[100-999/1]E-FSC
025-AT10-0[100-999/1]E-FSC1
025-AT10-0[100-999/1]E-J
025-AT10-0[100-999/1]E-J1
025-AT10-0[100-999/1]E-JC
025-AT10-0[100-999/1]E-JC1
025-AT10-0[100-999/1]E-JS
025-AT10-0[100-999/1]E-JS1
025-AT10-0[100-999/1]E-JSC
025-AT10-0[100-999/1]E-JSC1
025-AT10-0[100-999/1]E-L
025-AT10-0[100-999/1]E-L1
025-AT10-0[100-999/1]E-LC
025-AT10-0[100-999/1]E-LC1
025-AT10-0[100-999/1]E-LS
025-AT10-0[100-999/1]E-LS1
025-AT10-0[100-999/1]E-LSC
025-AT10-0[100-999/1]E-LSC1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Shape Belt Material Core Wire Material Core Wire Characteristics Rubber Material Total Teeth Count Type

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane BeltSteel Cord--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane BeltSteel Cord--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane BeltSteel Cord--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane BeltSteel Cord--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane BeltStainless Steel--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane BeltStainless Steel--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane Belt---100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane Belt---100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane BeltSteel Cord--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane BeltSteel Cord--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane BeltSteel Cord--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane BeltSteel Cord--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane BeltStainless Steel--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane BeltStainless Steel--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane Belt---100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Closed EndPolyurethane Belt---100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Open EndPolyurethane BeltSteel Cord--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Open EndPolyurethane BeltSteel Cord--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Open EndPolyurethane BeltSteel Cord--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Open EndPolyurethane BeltSteel Cord--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Open EndPolyurethane BeltStainless Steel--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Open EndPolyurethane BeltStainless Steel--100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Open EndPolyurethane Belt---100 ~ 999-

-

1 Piece(s) 18 Day(s) or more Open EndPolyurethane Belt---100 ~ 999-

Loading...

  1. 1

Basic Information

Belt Tooth Surface Standard (One Side) Belt Series AT10 Nominal Width W (mm)(mm) 25
Belt Shape Type Special trapezoidal tooth-shaped AT belt Transmission Torque Regular Torque Transmission