(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Because the shaft tips are complete, no drawing and machinery are necessary and the product can be used as is.
[Features]
· The machined screw shaft tip product is standardized ball screw unit with a space saving screw shaft and ball screw nut.
· The screw shaft is standardized with a support unit for the screw tip terminal. When using a BNK0401/0501/0601 mount shape, screws not set as fixed - free are considered fixed - support, and form a direct structure with the motor.
· The screw shaft and ball screw nut shape feature a compact design. In addition, these parts can be assembled in the same shape when used with a support unit or nut bracket, creating a simple and high accuracy feed mechanism.
· An appropriate amount of grease is enclosed with ball screw nuts.
· Also, for ball screw nuts larger than the BNK0802 shape model, a labyrinth seal is built-in (BNK1510 shape, BNK1520 shape, BNK1616 shape, BNK2020 shape, and BNK2520 shape use a combination end cap).
· In addition, for cases where contaminants are a concern, dust-proof equipment (bellows, etc.) must always be used to completely cover the screw shafts.
· BNK Type: Dimensions Table—A15-116 Standardized ball screw with a screw shaft diameter of 4 to 25 mm, and lead of 1 to 20 mm.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Accuracy | Preload | Axial gap | Screw Shaft Length (mm) | Basic Load Rating Dynamic Rating Ca (N) | Basic Load Rating Static Rating Coa (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 39,777.85 | 1 Piece(s) | 22 Day(s) or more | - | C5 | Presence | G0 | 180 | 2300 | 3200 | ||
₹ 50,962.69 | 1 Piece(s) | 5 Day(s) or more | - | C3 | Presence | G0 | 230 | 2300 | 3200 | ||
₹ 53,769.96 | 1 Piece(s) | 5 Day(s) or more | 10 | C3 | Presence | G0 | 280 | 2300 | 3200 | ||
₹ 41,400.66 | 1 Piece(s) | 5 Day(s) or more | - | C5 | Presence | G0 | 280 | 2300 | 3200 | ||
₹ 54,447.26 | 1 Piece(s) | 5 Day(s) or more | 10 | C3 | Presence | G0 | 330 | 2300 | 3200 | ||
₹ 41,946.70 | 1 Piece(s) | 5 Day(s) or more | - | C5 | Presence | G0 | 330 | 2300 | 3200 | ||
₹ 59,515.43 | 1 Piece(s) | 5 Day(s) or more | 10 | C3 | Presence | G0 | 380 | 2300 | 3200 | ||
₹ 45,817.45 | 1 Piece(s) | 5 Day(s) or more | - | C5 | Presence | G0 | 380 | 2300 | 3200 | ||
₹ 31,812.04 | 1 Piece(s) | 5 Day(s) or more | - | C7 | No | G2 | 230 | 3700 | 6400 | ||
₹ 32,890.15 | 1 Piece(s) | 5 Day(s) or more | 10 | C7 | No | G2 | 280 | 3700 | 6400 | ||
₹ 48,954.04 | 1 Piece(s) | 5 Day(s) or more | - | C3 | No | GT | 180 | 3700 | 6400 |
Loading...
Types | Precision | Features | Standard | Flange Shape | Square type |
---|---|---|---|---|---|
Screw Shaft O.D. d(Ø) | 12 | Lead(mm) | 5 | Conditions of Use | Standard / Dust Proofing |
Right Screw/Left Screw | Right Screw | Nut Shape | Single | Circuit System | Return Pipe Type |
Number of Load Circuits(Num. of Rows) x (Num. of Turns) | 1×2.5 | Screw Type | Set of shaft and nut (shaft end finished product) | Ball screw applicable model number | RR (Labyrinth seal) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy