(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Because the shaft tips are complete, no drawing and machinery are necessary and the product can be used as is.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Accuracy | Preload | Axial gap | Screw Shaft Length (mm) | Basic Load Rating Dynamic Rating Ca (N) | Basic Load Rating Static Rating Coa (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 118,628.47 | 1 Piece(s) | 5 Day(s) or more | 10 | C5 | Presence | G0 | 1299 | 7000 | 11000 | ||
₹ 57,980.05 | 1 Piece(s) | 5 Day(s) or more | 10 | C5 | Presence | G0 | 499 | 7000 | 11000 | ||
₹ 61,973.10 | 1 Piece(s) | 5 Day(s) or more | 10 | C5 | Presence | G0 | 599 | 7000 | 11000 | ||
₹ 69,555.41 | 1 Piece(s) | 5 Day(s) or more | 10 | C5 | Presence | G0 | 699 | 7000 | 11000 | ||
₹ 73,012.73 | 1 Piece(s) | 5 Day(s) or more | 10 | C5 | Presence | G0 | 799 | 7000 | 11000 | ||
₹ 77,932.32 | 1 Piece(s) | 5 Day(s) or more | - | C5 | Presence | G0 | 899 | 7000 | 11000 | ||
₹ 94,026.48 | 1 Piece(s) | 5 Day(s) or more | - | C7 | No | G2 | 1299 | 11100 | 22000 | ||
₹ 45,483.82 | 1 Piece(s) | 5 Day(s) or more | - | C7 | No | G2 | 499 | 11100 | 22000 | ||
₹ 49,207.34 | 1 Piece(s) | 5 Day(s) or more | 10 | C7 | No | G2 | 599 | 11100 | 22000 | ||
₹ 55,591.23 | 1 Piece(s) | 84 Day(s) or more | - | C7 | No | G2 | 799 | 11100 | 22000 | ||
₹ 65,431.76 | 1 Piece(s) | 5 Day(s) or more | - | C7 | No | G2 | 999 | 11100 | 22000 | ||
₹ 54,526.07 | 1 Piece(s) | 5 Day(s) or more | - | C5 | No | GT | 499 | 11100 | 22000 | ||
₹ 69,421.81 | 1 Piece(s) | 22 Day(s) or more | - | C5 | No | GT | 799 | 11100 | 22000 | ||
₹ 74,077.55 | 1 Piece(s) | 5 Day(s) or more | - | C5 | No | GT | 899 | 11100 | 22000 | ||
₹ 78,465.40 | 1 Piece(s) | 5 Day(s) or more | - | C5 | No | GT | 999 | 11100 | 22000 |
Loading...
Types | Precision | Features | Standard | Flange Shape | Square type |
---|---|---|---|---|---|
Screw Shaft O.D. d(Ø) | 20 | Lead(mm) | 10 | Conditions of Use | Standard / Dust Proofing |
Right Screw/Left Screw | Right Screw | Nut Shape | Single | Circuit System | Return Pipe Type |
Number of Load Circuits(Num. of Rows) x (Num. of Turns) | 1×2.5 | Screw Type | Set of shaft and nut (shaft end finished product) | Ball screw applicable model number | RR (Labyrinth seal) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy