(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Weld Type Long Liner

Weld Type Long Liner

Made in Japan with inside/outside 320 - 400 buff polishing

[Features]
· ISO standard screw union fittings correspond to unions that take advantage of ACME screws.
· Union type features a structure in which the pipe inner face matches the seal face when tightened.
· The welded type screw union is joined to the sanitary pipe by argon arc TIG welding.
· The inner and outer diameters of the weld parts correspond to JIS-G3447 Stainless Copper Sanitary Pipe Dimensions.
· Expandable type threaded union pushes and expands pipes via tube expanders to connect fittings.
· Welding: 1.0 MPa or lower, expanded type: 0.2 MPa or lower

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LNR2-W-304-1.0S
LNR2-W-304-1.5S
LNR2-W-304-1.25S
LNR2-W-304-2.0S
LNR2-W-304-2.5S
LNR2-W-304-3.0S
LNR2-W-304-3.5S
LNR2-W-304-4.0S
LNR2-W-316L-1.0S
LNR2-W-316L-1.5S
LNR2-W-316L-1.25S
LNR2-W-316L-2.0S
LNR2-W-316L-2.5S
LNR2-W-316L-3.0S
LNR2-W-316L-3.5S
LNR2-W-316L-4.0S
Part NumberVolume DiscountDays to ShipNominal Outside Diameter D Fitting Material I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
13 Day(s) or more 1.0S~2.0SSUS304231.0S
13 Day(s) or more 1.0S~2.0SSUS30435.71.5S
25 Day(s) or more 1.0S~2.0SSUS30429.41.25S
13 Day(s) or more 1.0S~2.0SSUS30447.82.0S
13 Day(s) or more 2.5S~4.5SSUS30459.52.5S
13 Day(s) or more 2.5S~4.5SSUS30472.33.0S
13 Day(s) or more 2.5S~4.5SSUS30485.13.5S
16 Day(s) or more 2.5S~4.5SSUS30497.64.0S
13 Day(s) or more 1.0S~2.0SSUS316L231.0S
13 Day(s) or more 1.0S~2.0SSUS316L35.71.5S
16 Day(s) or more 1.0S~2.0SSUS316L29.41.25S
13 Day(s) or more 1.0S~2.0SSUS316L47.82.0S
13 Day(s) or more 2.5S~4.5SSUS316L59.52.5S
13 Day(s) or more 2.5S~4.5SSUS316L72.33.0S
13 Day(s) or more 2.5S~4.5SSUS316L85.13.5S
16 Day(s) or more 2.5S~4.5SSUS316L97.64.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) ISO Thread Union liner
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Surface Finish Machining Finish
Type Long

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)