(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

Welding Type Flange Adapter Straight

Welding Type Flange Adapter Straight

Made in Japan inside/outside 320–400 buff polishing

[Features]
· Sanitary pipe (1.0 S to 4.0S) is compliant with JIS-G3447 standards on stainless copper sanitary pipe. Union types are typically manufactured in accordance with ISO standards.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
JFAD-W-304-1.0SX20A
JFAD-W-304-1.5SX32A
JFAD-W-304-1.25SX25A
JFAD-W-304-2.0SX40A
JFAD-W-304-2.5SX50A
JFAD-W-304-3.0SX65A
JFAD-W-304-3.5SX80A
JFAD-W-304-4.0SX90A
JFAD-W-316L-1.0SX20A
JFAD-W-316L-1.5SX32A
JFAD-W-316L-1.25SX25A
JFAD-W-316L-2.0SX40A
JFAD-W-316L-2.5SX50A
JFAD-W-316L-3.0SX65A
JFAD-W-316L-3.5SX80A
JFAD-W-316L-4.0SX90A
Part NumberVolume DiscountDays to ShipNominal Outside Diameter D Fitting Material I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Calls of The Flange Nominal Outside Diameter D
(φ)
13 Day(s) or more 1.0S~2.0SSUS304232320A1.0S
13 Day(s) or more 1.0S~2.0SSUS30435.735.732A1.5S
13 Day(s) or more 1.0S~2.0SSUS30429.42625A1.25S
13 Day(s) or more 1.0S~2.0SSUS30447.842.640A2.0S
13 Day(s) or more 2.5S~4.5SSUS30459.554.950A2.5S
26 Day(s) or more 2.5S~4.5SSUS30472.372.365A3.0S
26 Day(s) or more 2.5S~4.5SSUS30485.185.180A3.5S
26 Day(s) or more 2.5S~4.5SSUS30497.697.690A4.0S
26 Day(s) or more 1.0S~2.0SSUS316L232320A1.0S
26 Day(s) or more 1.0S~2.0SSUS316L35.735.732A1.5S
26 Day(s) or more 1.0S~2.0SSUS316L29.42625A1.25S
26 Day(s) or more 1.0S~2.0SSUS316L47.842.640A2.0S
26 Day(s) or more 2.5S~4.5SSUS316L59.554.950A2.5S
26 Day(s) or more 2.5S~4.5SSUS316L72.372.365A3.0S
26 Day(s) or more 2.5S~4.5SSUS316L85.185.180A3.5S
26 Day(s) or more 2.5S~4.5SSUS316L97.697.690A4.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Conversion Adapters Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) Flange Dia., Center Reducing/Concentricity Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)