(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Pneumatic toggle press TPH series

Pneumatic toggle press TPH series

[Features]
· The pneumatic cylinder comprises of a boosting mechanism. It is compact and has high-power, high-speed actuator
· Saves space through air press.
· The size reduces to 1/10th of the volume as compared to the press in the past.
· This press is light weighted and made up of powerful aluminum alloy.
· Tasks similar to the normal press such as cutting, drilling, bending and caulking are performed. The high power actuator can be used to drive several machines
· The biggest advantage is the high speed operation due to air pressure that forms a special feature.
· This results in further improvement in the production and increase in cycle time.
· Further, the durability is also excellent.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TPH-[0100,​0150,​0200]40-R1

Part Number
TPH-[0100,​0150,​0200]40-R1
Part NumberVolume DiscountDays to ShipOperating Temperature
(°C)
Operating Pressure
(MPa)
Nominal Output
89 Day(s) or more 5~600.15~0.79.81 kN / 14.7 kN / 19.6 kN

Loading...

  1. 1
 

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Others
Stroke: L(mm) 40 Additional Function Standard Environment, Applications High speed / high frequency
End Locking No Valves No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)