(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rolled Ball Screw, No Preloading Type (Shaft Only) TS

Rolled Ball Screw, No Preloading Type (Shaft Only) TS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,871₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Aside from the C10 class, the shaft tips for the C7 and C8 classes are both standardized for movement amount tolerance, so they can be used for a wide variety of applications.

Part Number
TS1404+500L
TS1405+500L
TS2005+500L
TS2010+500L
TS2020+500L
TS2505+500L
TS2510+500L
TS2525+500L
TS2806+500L
TS3210+500L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Shaft O.D. d
(Ø)
Lead
(mm)

₹ 6,872.26

1 Piece(s) 5 Day(s) or more 10144

₹ 6,870.55

1 Piece(s) 5 Day(s) or more 10145

₹ 8,163.51

1 Piece(s) 5 Day(s) or more 10205

₹ 8,755.89

1 Piece(s) 5 Day(s) or more 102010

₹ 9,647.34

1 Piece(s) 5 Day(s) or more 102020

₹ 11,556.51

1 Piece(s) 5 Day(s) or more 10255

₹ 11,514.59

1 Piece(s) 5 Day(s) or more 102510

₹ 10,674.25

1 Piece(s) 5 Day(s) or more 102525

₹ 12,277.33

1 Piece(s) 5 Day(s) or more 10286

₹ 18,520.42

1 Piece(s) 5 Day(s) or more 103210

Loading...

  1. 1

Basic Information

Types Rolled Features Standard Conditions of Use Standard
Right Screw/Left Screw Right Screw Screw Shaft Length(mm) 500 Screw Type Shaft (bare)
X
whatsapp-qr whatsapp-icon