(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· THK rolling ball screws are low-priced sending screws that modify the screw grinding shaft used in precision ball screws and use a new screw shaft created by combining high accuracy rolling pressing with special surface grinding finishing.
· Because all the ball rolling surfaces or the combined ball screw nuts have undergone grinding finishing, the gap in the shaft direction is smaller than conventional rolling ball screws, providing smooth operation.
· Also, an abundant standardized lineup is available so you can select the product that's optimal for your application.
Part Number |
---|
BNT1404-3.6ZZNUT |
BNT1405-2.6ZZNUT |
BNT1605-2.6ZZNUT |
BNT2005-2.6ZZNUT |
BNT2010-2.6ZZNUT |
BNT2505-2.6ZZNUT |
BNT2510-5.3ZZNUT |
BNT2806-5.3ZZNUT |
BNT3210-5.3ZZNUT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Shaft O.D. d (Ø) | Lead (mm) | Axial gap | Number of Load Circuits (Num. of Rows) x (Num. of Turns) | Basic Load Rating Dynamic Rating Ca (N) | Basic Load Rating Static Rating Coa (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 16,733.66 | 1 Piece(s) | 5 Day(s) or more | 10 | 14 | 4 | 0.1 | 1×3.65 | 5500 | 11500 | ||
₹ 16,733.66 | 1 Piece(s) | 5 Day(s) or more | 10 | 14 | 5 | 0.1 | 1×2.65 | 5000 | 11400 | ||
₹ 18,359.69 | 1 Piece(s) | 5 Day(s) or more | 10 | 16 | 5 | 0.1 | 1×2.65 | 5400 | 13300 | ||
₹ 17,916.35 | 1 Piece(s) | 5 Day(s) or more | 10 | 20 | 5 | 0.1 | 1×2.65 | 6000 | 16500 | ||
₹ 17,916.35 | 1 Piece(s) | 5 Day(s) or more | 10 | 20 | 10 | 0.1 | 1×2.65 | 10600 | 25100 | ||
₹ 19,393.70 | 1 Piece(s) | 5 Day(s) or more | 10 | 25 | 5 | 0.1 | 1×2.65 | 6700 | 20800 | ||
₹ 26,929.13 | 1 Piece(s) | 5 Day(s) or more | 10 | 25 | 10 | 0.1 | 2×2.65 | 31200 | 83700 | ||
₹ 25,599.11 | 1 Piece(s) | 5 Day(s) or more | 10 | 28 | 6 | 0.1 | 2×2.65 | 12800 | 46800 | ||
₹ 36,682.60 | 1 Piece(s) | 5 Day(s) or more | 10 | 32 | 10 | [0.2 or Less (Rolled)] 0.14 | 2×2.65 | 36000 | 107500 |
Loading...
Types | Rolled | Features | Standard | Flange Shape | Block |
---|---|---|---|---|---|
Preload | No | Conditions of Use | Standard / Dust Proofing | Nut Shape | Single |
Circuit System | Return Pipe Type | Screw Type | Single nut | Dust-proof Seal Type | Brush seal |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy