(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Made in Japan inside/outside 320–400 buff polishing
[Features]
▪ Maximum pressure 1.96 MPa.
· The liquid pool seen in the gasket part in the JIS standard flange is not present.
· Since it has a loose flange format, bolt hole centering is required when piping construction is done.
▪ Superior strength against expansion/contraction, and deflection of piping
Part Number |
---|
VSF-LS-304-1.0S |
VSF-LS-304-1.5S |
VSF-LS-304-2.0S |
VSF-LS-304-2.5S |
VSF-LS-304-3.0S |
VSF-LS-304-3.5S |
VSF-LS-304-4.0S |
VSF-LS-304-4.5S |
VSF-LS-304-5.5S |
VSF-LS-304-6.5S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Outside Diameter D | I.D. d(d1) (Ø) | Nominal Outside Diameter D (φ) |
---|---|---|---|---|---|---|---|
₹ 3,954.24 | 1 Piece(s) | 15 Day(s) or more | 1.0S~2.0S | 23 | 1.0S | ||
₹ 4,084.51 | 1 Piece(s) | 15 Day(s) or more | 1.0S~2.0S | 35.7 | 1.5S | ||
₹ 5,777.02 | 1 Piece(s) | 15 Day(s) or more | 1.0S~2.0S | 47.8 | 2.0S | ||
₹ 6,179.36 | 1 Piece(s) | 15 Day(s) or more | 2.5S~4.5S | 59.5 | 2.5S | ||
₹ 7,041.45 | 1 Piece(s) | 15 Day(s) or more | 2.5S~4.5S | 72.3 | 3.0S | ||
₹ 7,898.64 | 1 Piece(s) | 15 Day(s) or more | 2.5S~4.5S | 85.1 | 3.5S | ||
₹ 9,299.93 | 1 Piece(s) | 15 Day(s) or more | 2.5S~4.5S | 97.6 | 4.0S | ||
₹ 11,319.33 | 1 Piece(s) | 20 Day(s) or more | 2.5S~4.5S | 108.3 | 4.5S | ||
₹ 13,273.65 | 1 Piece(s) | 20 Day(s) or more | 5.5S~6.5S | 133.8 | 5.5S | ||
₹ 23,156.13 | 1 Piece(s) | 20 Day(s) or more | 5.5S~6.5S | 159.2 | 6.5S |
Loading...
Type | Flange Parts | Fitting Material | SUS304 | Surface Finish | Interior and Exterior Polishing |
---|---|---|---|---|---|
Type | Loose Flange |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy