(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rolled Ball Screw, No Preloading Type (Nut Single Unit) WTF

Rolled Ball Screw, No Preloading Type (Nut Single Unit) WTF
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      40,229₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· THK rolling ball screws are low-priced sending screws that modify the screw grinding shaft used in precision ball screws and use a new screw shaft created by combining high accuracy rolling pressing with special surface grinding finishing.
· Because all the ball rolling surfaces or the combined ball screw nuts have undergone grinding finishing, the gap in the shaft direction is smaller than conventional rolling ball screws, providing smooth operation.
· Also, an abundant standardized lineup is available so you can select the product that's optimal for your application.
· Aside from the C10 class, the shaft tips for the C7 and C8 classes are both standardized for movement amount tolerance, so they can be used for a wide variety of applications.
· After rolling is completed, the ball rolling surface of the screw shaft undergoes a special surface polishing process, finishing the surface at a roughness of 0.20a or less, identical to the precision ball screw product line after screw grinding.
· Rotating ball screw nuts also undergo a ball rolling surface grinding and finishing process just like precision ball screws, which provides durability and smooth operation.
· After rolling is completed, the screw shaft is treated with either high frequency or charcoal immersion quenching, followed by a special surface grinding and finishing process. Due to the manufacturing methods used, this product is comparatively cheaper than the precision ball screw line made through grinding.
· Because the ball screw nut has either a compact labyrinth seal or a brush seal built-in, it operates with low friction and high level dust-proofing, lengthening the life of ball screws.

Part Number
WTF2550-3ZZNUT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 40,229.31

1 Piece(s) 22 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types Rolled Features Standard Flange Shape Round-shaped, 2 Set Screw Flats
Screw Shaft O.D. d(Ø) 25 Lead(mm) 50 Preload No
Conditions of Use High Speed / Dust Proofing Axial gap 0.1 Nut Shape Single
Circuit System End Cap Number of Load Circuits(Num. of Rows) x (Num. of Turns) 2×1.65 Basic Load Rating Dynamic Rating Ca(N) 10400
Basic Load Rating Static Rating Coa(N) 26900 Screw Type Single nut Operation type Available

Please check the type/dimensions/specifications of the part WTF2550-3ZZNUT in the Rolled Ball Screw, No Preloading Type (Nut Single Unit) WTF series.

X
whatsapp-qr whatsapp-icon