(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Shock Absorber Adjustable Type SCK Series (Part Number)

Shock Absorber Adjustable Type SCK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,701₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • 0.005, 0.01 and 0.03 are non-adjustable types provided with no adjuster.

Product Description

Absorb shock with unique mechanism. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number
SCK-00-1.2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConstruction Stroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Locknut Support Type

₹ 7,533.33

1 Piece(s) 5 Day(s) or more Adjustable Type15M252511.82122.5140017.230360NoPrototype

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Orifice Method Single Orifice Operating Environment Standard
Body Material Aluminum Operating Temperature Range(°C) -10::80 Tip caps Available
(Copper-Type) Material Limit Standard

Please check the type/dimensions/specifications of the part SCK-00-1.2 in the Shock Absorber Adjustable Type SCK Series series.

Product variants

Part Number
SCK-00-0.01-N1
SCK-00-0.03
SCK-00-0.03-N1
SCK-00-1.2-N1
SCK-00-12
SCK-00-12-N1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConstruction Stroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Locknut Support Type

₹ 3,994.02

1 Piece(s) 9 Day(s) or more [Fixed Type] Non-Adjustable Type10M12120.098155595454.5AvailablePrototype

₹ 3,553.11

1 Piece(s) 5 Day(s) or more [Fixed Type] Non-Adjustable Type10M16160.29417014710.54516NoPrototype

₹ 4,637.33

1 Piece(s) 5 Day(s) or more [Fixed Type] Non-Adjustable Type10M16160.29417014710.54516AvailablePrototype

₹ 8,882.64

1 Piece(s) 5 Day(s) or more Adjustable Type15M252511.82122.5140017.230360AvailablePrototype

₹ 18,698.82

1 Piece(s) 5 Day(s) or more Adjustable Type25M40401183175.6860039.0121440NoPrototype

₹ 20,834.20

1 Piece(s) 5 Day(s) or more Adjustable Type25M40401183175.6860039.0121440AvailablePrototype