(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Shock Absorber Adjustable Type SCK Series (Part Number)

Shock Absorber Adjustable Type SCK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,701₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • 0.005, 0.01 and 0.03 are non-adjustable types provided with no adjuster.

Product Description

Absorb shock with unique mechanism. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number
SCK-FA-0.5M-N1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConstruction Stroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Locknut Support Type

₹ 13,734.85

1 Piece(s) 5 Day(s) or more Adjustable Type15M202011.82111.4144011.530353AvailableFlange Shape

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Orifice Method Single Orifice Operating Environment Standard
Body Material Aluminum Operating Temperature Range(°C) -10::80 Tip caps Available
(Copper-Type) Material Limit Standard

Please check the type/dimensions/specifications of the part SCK-FA-0.5M-N1 in the Shock Absorber Adjustable Type SCK Series series.

Product variants

Part Number
SCK-00-0.01-N1
SCK-00-0.03
SCK-00-0.03-N1
SCK-FA-0.6
SCK-FA-0.6-N1
SCK-FA-1.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConstruction Stroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Locknut Support Type

₹ 3,994.02

1 Piece(s) 9 Day(s) or more [Fixed Type] Non-Adjustable Type10M12120.098155595454.5AvailablePrototype

₹ 3,553.11

1 Piece(s) 5 Day(s) or more [Fixed Type] Non-Adjustable Type10M16160.29417014710.54516NoPrototype

₹ 4,637.33

1 Piece(s) 5 Day(s) or more [Fixed Type] Non-Adjustable Type10M16160.29417014710.54516AvailablePrototype

₹ 6,867.53

1 Piece(s) 9 Day(s) or more Adjustable Type10M20205.881.594.6100011.330180NoFlange Shape

₹ 7,963.49

1 Piece(s) 9 Day(s) or more Adjustable Type10M20205.881.594.6100011.330180AvailableFlange Shape

₹ 17,678.71

1 Piece(s) 5 Day(s) or more Adjustable Type30M272774.52.5161.6456021.0181341NoFlange Shape