(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cermet G, Cylindrical Rod (55M)

Cermet G, Cylindrical Rod (55M)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      280₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Provides high friction resistance when oil film formation is discouraged due to high temperatures.

Part Number
55M-11
55M-15
55M-18
55M-23
55M-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D
(φ)
Length L
(mm)

₹ 279.89

1 Piece(s) 5 Day(s) or more -1121

₹ 894.36

1 Piece(s) 5 Day(s) or more -1531

₹ 457.91

1 Piece(s) 5 Day(s) or more -1821

₹ 1,232.84

1 Piece(s) 8 Day(s) or more 102331

₹ 1,655.24

1 Piece(s) 5 Day(s) or more 103131

Loading...

  1. 1

Basic Information

Shape Round bar Material Metal system Operating Temperature Range(°C) -40::250
Metal Material Solid lubricant distributed Sintering