(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

#80 Cylindrical Rod (80M)

#80 Cylindrical Rod (80M)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      543₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can be used oil free and provides superior resistance to load and abrasion.

[Features]
· Choose your part number according to the appropriate diameter

Part Number
80M-06
80M-10
80M-15
80M-20
80M-25
80M-30
80M-35
80M-40
80M-45
80M-50
80M-55
80M-60
80M-65
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D
(φ)

₹ 543.11

1 Piece(s) 19 Day(s) or more 106.5

₹ 579.13

1 Piece(s) 5 Day(s) or more 1011

₹ 1,108.44

1 Piece(s) 5 Day(s) or more 1017

₹ 1,764.60

1 Piece(s) 8 Day(s) or more 1021.5

₹ 2,644.42

1 Piece(s) 8 Day(s) or more -26

₹ 4,169.00

1 Piece(s) 8 Day(s) or more -31.5

₹ 4,826.78

1 Piece(s) 8 Day(s) or more 1036

₹ 6,182.47

1 Piece(s) 8 Day(s) or more 1041.5

₹ 7,453.47

1 Piece(s) 8 Day(s) or more -46.5

₹ 9,372.53

1 Piece(s) 8 Day(s) or more 1052

₹ 10,194.24

1 Piece(s) 8 Day(s) or more -57

₹ 12,312.04

1 Piece(s) 19 Day(s) or more -61.5

₹ 13,727.24

1 Piece(s) 8 Day(s) or more 1067

Loading...

  1. 1

Basic Information

Shape Round bar Material Resin Base Operating Temperature Range(°C) -40::80
Length L(mm) 500
X
whatsapp-qr whatsapp-icon