(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Material plate glitron F (77P)

Material plate glitron F (77P)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,787₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Has a low friction coefficient, and does not experience stick slip. Can also be used in a wide range of temperatures from low to high.

Part Number
77P-2006
77P-2011
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPlate Shape Thickness T
(mm)

₹ 19,787.20

1 Piece(s) 30 Day(s) or more 106

₹ 27,444.58

1 Piece(s) 30 Day(s) or more 1011

Loading...

  1. 1

Basic Information

The kind of shape Plate Material Resin Base Plastic Material Ethylene tetrafluoride resin with filler material
Lubrication Non-Lubricated Plate Shape Width W(mm) 200 Plate Shape Length L(mm) 200
Operating Temperature Range Min(℃) -200 Operating Temperature Range Max(℃) 200