(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

#80 Plate Material (80P)

#80 Plate Material (80P)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,753₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can be used oil free and provides superior resistance to load and abrasion.

Part Number
80P-08
80P-11
80P-13
80P-18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPlate Shape Thickness T
(mm)
Plate Shape Width W
(mm)

₹ 9,830.69

1 Piece(s) 5 Day(s) or more 108105

₹ 9,753.16

1 Piece(s) 8 Day(s) or more -1180

₹ 15,534.22

1 Piece(s) 19 Day(s) or more 1013105

₹ 21,910.13

1 Piece(s) 19 Day(s) or more 1018105

Loading...

  1. 1

Basic Information

The kind of shape Plate Material Resin Base Plastic Material Polyacetal containing oil
Lubrication Non-Lubricated Plate Shape Length L(mm) 1000 Operating Temperature Range Min(℃) -40
Operating Temperature Range Max(℃) 80
X
whatsapp-qr whatsapp-icon