(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cermet M Bushing Material (54S)

Cermet M Bushing Material (54S)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,152₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Provides high friction resistance when oil film formation is discouraged due to reciprocating motion, intermittent operation, and swing motion.

Part Number
54S-294933
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,152.33

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Pipe Material Metal system Operating Temperature Range(°C) -40::200
The kind of shape Bushing Metal Material Solid lubricant distributed Sintering I.D. d(φ) 29
Outer Diameter D(φ) 49 Length L(mm) 33

Please check the type/dimensions/specifications of the part 54S-294933 in the Cermet M Bushing Material (54S) series.