(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

#80 Material Pipe (80S)

#80 Material Pipe (80S)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,949₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Can be used oil free and provides superior resistance to load and abrasion.

Part Number
80S-4055
80S-4560
80S-5570
80S-6075
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(φ)
Outer Diameter D
(φ)

₹ 7,949.42

1 Piece(s) 12 Day(s) or more -3856.5

₹ 9,134.02

1 Piece(s) 12 Day(s) or more 104362.5

₹ 10,620.00

1 Piece(s) 8 Day(s) or more -53.572.5

₹ 11,248.04

1 Piece(s) 12 Day(s) or more 1058.578

Loading...

  1. 1

Basic Information

Shape Round bar Material Resin Base Operating Temperature Range(°C) -40::80
The kind of shape Pipe Length L(mm) 500