(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A solid lubricant has been dispersed to allow for use in any movement direction and achieves excellent performance in micro movements as well.
Part Number |
---|
CWI-10015025 |
CWI-10020010 |
CWI-15048010 |
CWI-504806 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thickness T (mm) | Width W (mm) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
₹ 13,222.05 | 1 Piece(s) | 12 Day(s) or more | 10 | 25 | 100 | 150 | ||
₹ 9,507.95 | 1 Piece(s) | 5 Day(s) or more | - | 10 | 100 | 200 | ||
₹ 35,071.38 | 1 Piece(s) | 12 Day(s) or more | - | 10 | 150 | 480 | ||
₹ 17,810.62 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 50 | 480 |
Loading...
Material | Metal system | Metal system material | Solid lubricant distributed Sintering | Lubrication | Non-Lubricated |
---|---|---|---|---|---|
Maximum Allowable Surface Pressure P(N/mm2) | 24.5 | Maximum Allowable Velocity V(m/s) | 0.5 | Maximum Allowable PV Value(N/mm2·m/s) | 1.63 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy