(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plate Drymet ST (LFP)

Plate Drymet ST (LFP)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,871₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Can be used without oil, has thin walls, and is lightweight, and allows for a more compact size.

Part Number
LFP-1080
LFP-1590
LFP-25100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)
Width W
(mm)

₹ 3,870.82

1 Piece(s) 12 Day(s) or more 180

₹ 4,782.89

1 Piece(s) 12 Day(s) or more 1.590

₹ 6,940.09

1 Piece(s) 5 Day(s) or more 2.5100

Loading...

  1. 1

Basic Information

Material Multi-Layer LF Multi-Layer LF material PTFE with back metal Lubrication Non-Lubricated
Length L(mm) 500 Maximum Allowable Surface Pressure P(N/mm2) 49 Maximum Allowable Velocity V(m/s) 0.65
Maximum Allowable PV Value(N/mm2·m/s) 3.6
X
whatsapp-qr whatsapp-icon