(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plate, Toughmet (TMDP)

Plate, Toughmet (TMDP)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,206₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

We have achieved a low friction coefficient that is stable and has excellent durability in oil supplying environments.

Part Number
TMDP-25100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 14,206.31

1 Piece(s) 24 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Multi-Layer LF Multi-Layer LF material Abrasion Resistant Additive Distributed Sintered Bronze and having back metal Lubrication Regular Lubrication
Thickness T(mm) 2.5 Width W(mm) 100 Length L(mm) 500
Maximum Allowable Surface Pressure P(N/mm2) 50 Maximum Allowable Velocity V(m/s) 1 Maximum Allowable PV Value(N/mm2·m/s) 3.26

Please check the type/dimensions/specifications of the part TMDP-25100 in the Plate, Toughmet (TMDP) series.

X
whatsapp-qr whatsapp-icon